Item # |
Item Name |
Bearing Width |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00093636 | N/A INA (Schaeffler) AXK Series 50 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 3 mm | N/A 50 mm | N/A 70 mm | N/A |
| 00135357 | N/A INA (Schaeffler) 55 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 3 mm | N/A 55 mm | N/A 78 mm | N/A |
| 00094484 | N/A INA (Schaeffler) TC14 Series 7/8 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 7/8 in | N/A 1.6875 in | N/A 1/16 in |
| 00094507 | N/A INA (Schaeffler) TC Series 1-3/4 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 1-3/4 in | N/A 2.50 in | N/A 5/64 in |
| 00093091 | N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 4 mm | N/A 80 mm | N/A 105 mm | N/A |
| 00094489 | N/A INA (Schaeffler) TC Series 1-1/8 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 1-1/8 in | N/A 1.75 in | N/A 5/64 in |
| 00085493 | N/A INA (Schaeffler) 6 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 2 mm | N/A 6 mm | N/A 19 mm | N/A |
| 00139978 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 2 mm | N/A 30 mm | N/A 47 mm | N/A |
| 00094465 | N/A INA (Schaeffler) TC Series 3/8 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 3/8 in | N/A 0.8125 in | N/A 5/64 in |
| 00094498 | N/A INA (Schaeffler) TC Series 1-3/8 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 1-3/8 in | N/A 2.0625 in | N/A 5/64 in |
| 00094526 | N/A INA (Schaeffler) TC Series 3 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 3.0000 in | N/A 3.75 in | N/A 5/64 in |
| 00094511 | N/A INA (Schaeffler) TC Series 2 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 2.0000 in | N/A 2.75 in | N/A 5/64 in |
| 00093062 | N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 3 mm | N/A 45 mm | N/A 65 mm | N/A |
| 00094516 | N/A INA (Schaeffler) TC Series 2-1/4 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 2-1/4 in | N/A 3.00 in | N/A 5/64 in |
| 00094459 | N/A INA (Schaeffler) TC Series 1/4 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 1/4 in | N/A 0.6875 in | N/A 5/64 in |
| 00094487 | N/A INA (Schaeffler) TC Series 1 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 1.0000 in | N/A 1.5625 in | N/A 5/64 in |
| 00094521 | N/A INA (Schaeffler) TC Series 2-1/2 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 2-1/2 in | N/A 3.25 in | N/A 5/64 in |
| 00092810 | N/A INA (Schaeffler) 100 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 4 mm | N/A 100 mm | N/A 135 mm | N/A |
| 00093103 | N/A INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 4 mm | N/A 120 mm | N/A 155 mm | N/A |
| 00094494 | N/A INA (Schaeffler) TC Series 1-1/4 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 1-1/4 in | N/A 1.9375 in | N/A 5/64 in |
| 00094472 | N/A INA (Schaeffler) TC Series 5/8 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 5/8 in | N/A 1.1250 in | N/A 5/64 in |
| 00092958 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 2 mm | N/A 25 mm | N/A 42 mm | N/A |
| 00094475 | N/A INA (Schaeffler) TC Series 3/4 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 3/4 in | N/A 1.25 in | N/A 5/64 in |
| 00092987 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Roller and Cage Assembly | N/A 3 mm | N/A 40 mm | N/A 60 mm | N/A |
| 00094480 | N/A INA (Schaeffler) TC Series 7/8 Inch (in) Bore Diameter Roller and Cage Assembly | N/A 5/64 in | N/A 7/8 in | N/A 1.4375 in | N/A 5/64 in |