Item # |
Item Name |
Inside Diameter |
Maximum V Value |
Nominal Overall Length |
Outside Diameter |
|---|---|---|---|---|---|
| 02946378 | N/A Bunting TT Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.2500 in | N/A 1200 sfpm | N/A | N/A 2.3750 in |
| 03020705 | N/A Bunting TT Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.2500 in | N/A 1200 sfpm | N/A | N/A 2.3750 in |
| 03514029 | N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.0000 in | N/A 1200 sfpm | N/A | N/A 1.6250 in |
| 03535338 | N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.6250 in | N/A 1200 sfpm | N/A | N/A 1.1875 in |
| 03688955 | N/A Bunting TT Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.3750 in | N/A 1200 sfpm | N/A | N/A 0.75 in |
| 03934049 | N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.0000 in | N/A 1200 sfpm | N/A | N/A 2.0000 in |
| 04252454 | N/A Bunting TT Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.5000 in | N/A 1200 sfpm | N/A | N/A 1 in |
| 04285299 | N/A Bunting TT Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.0000 in | N/A 1200 sfpm | N/A | N/A 1.6250 in |
| 05057540 | N/A Bunting TT Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.0000 in | N/A 1200 sfpm | N/A | N/A 1.50 in |
| 05242580 | N/A Bunting TT Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.5000 in | N/A 1200 sfpm | N/A | N/A 1 in |
| 05998072 | N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.6250 in | N/A 1200 sfpm | N/A | N/A 1.1875 in |
| 06156786 | N/A Bunting TT Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.2500 in | N/A 1200 sfpm | N/A | N/A 3.3125 in |
| 06637785 | N/A Bunting TT Series 1.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.5000 in | N/A 1200 sfpm | N/A | N/A 3.50 in |
| 06934618 | N/A Bunting TT Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.0000 in | N/A 1200 sfpm | N/A | N/A 1.75 in |
| 00023797 | N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.6250 in | N/A 1200 sfpm | N/A 1/16 in | N/A 1.25 in |
| 00023801 | N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.6250 in | N/A 1200 sfpm | N/A 1/8 in | N/A 1.25 in |
| 00023868 | N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.0000 in | N/A 1200 sfpm | N/A 1/16 in | N/A 1.50 in |
| 00444735 | N/A Bunting TT Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.0000 in | N/A 1200 sfpm | N/A | N/A 2.0000 in |
| 01371969 | N/A Bunting EW Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.2500 in | N/A 1200 sfpm | N/A | N/A 2.0000 in |
| 01440938 | N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 1.0000 in | N/A 1200 sfpm | N/A | N/A 1.6250 in |
| 01449390 | N/A Bunting EW Series 0.5625 Inch (in) Inside Diameter Bronze Thrust Bearing Washer | N/A 0.5625 in | N/A 1200 sfpm | N/A | N/A 1.25 in |