COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 2 3 

Item #

Item Name

Inside Diameter

Maximum V Value

Nominal Overall Length

Outside Diameter

02946378 N/A Bunting TT Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.2500 in N/A 1200 sfpm N/A N/A 2.3750 in
03020705 N/A Bunting TT Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.2500 in N/A 1200 sfpm N/A N/A 2.3750 in
03514029 N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.0000 in N/A 1200 sfpm N/A N/A 1.6250 in
03535338 N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.6250 in N/A 1200 sfpm N/A N/A 1.1875 in
03688955 N/A Bunting TT Series 0.3750 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.3750 in N/A 1200 sfpm N/A N/A 0.75 in
03934049 N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.0000 in N/A 1200 sfpm N/A N/A 2.0000 in
04252454 N/A Bunting TT Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.5000 in N/A 1200 sfpm N/A N/A 1 in
04285299 N/A Bunting TT Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.0000 in N/A 1200 sfpm N/A N/A 1.6250 in
05057540 N/A Bunting TT Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.0000 in N/A 1200 sfpm N/A N/A 1.50 in
05242580 N/A Bunting TT Series 0.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.5000 in N/A 1200 sfpm N/A N/A 1 in
05998072 N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.6250 in N/A 1200 sfpm N/A N/A 1.1875 in
06156786 N/A Bunting TT Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.2500 in N/A 1200 sfpm N/A N/A 3.3125 in
06637785 N/A Bunting TT Series 1.5000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.5000 in N/A 1200 sfpm N/A N/A 3.50 in
06934618 N/A Bunting TT Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.0000 in N/A 1200 sfpm N/A N/A 1.75 in
00023797 N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.6250 in N/A 1200 sfpm N/A 1/16 in N/A 1.25 in
00023801 N/A Bunting EW Series 0.6250 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.6250 in N/A 1200 sfpm N/A 1/8 in N/A 1.25 in
00023868 N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.0000 in N/A 1200 sfpm N/A 1/16 in N/A 1.50 in
00444735 N/A Bunting TT Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.0000 in N/A 1200 sfpm N/A N/A 2.0000 in
01371969 N/A Bunting EW Series 1.2500 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.2500 in N/A 1200 sfpm N/A N/A 2.0000 in
01440938 N/A Bunting EW Series 1.0000 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 1.0000 in N/A 1200 sfpm N/A N/A 1.6250 in
01449390 N/A Bunting EW Series 0.5625 Inch (in) Inside Diameter Bronze Thrust Bearing Washer N/A 0.5625 in N/A 1200 sfpm N/A N/A 1.25 in
Unit of Measure
1 2 3