Item # |
Item Name |
Manufacturer Part Number |
Actuation |
Combination Type |
Maximum Speed |
|---|---|---|---|---|---|
| 04067170 | N/A Nexen MCB 1.3750 Inch (in) Bore Size Clutch-Brake | N/A 830855 | N/A Air/Air | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 05885453 | N/A Nexen MWCB 1.3750 Inch (in) Bore Size Clutch-Brake | N/A 830301 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 1800 rpm |
| 05885585 | N/A Nexen FMCBE Clutch-Brake | N/A 801419 | N/A Air/Air | N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | N/A 1500 rpm |
| 00912195 | N/A Nexen MDU 0.8750 Inch (in) Bore Size Clutch-Brake | N/A 928100 | N/A | N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | N/A 1800 rpm |
| 00912316 | N/A Nexen MDU 0.6250 Inch (in) Bore Size Clutch-Brake | N/A 928600 | N/A | N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | N/A 1800 rpm |
| 00912345 | N/A Nexen MOU 0.8750 Inch (in) Bore Size Clutch-Brake | N/A 928700 | N/A | N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | N/A 1800 rpm |
| 00915063 | N/A Nexen MDU 1.1250 Inch (in) Bore Size Clutch-Brake | N/A 935100 | N/A | N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | N/A 1800 rpm |
| 00919149 | N/A Nexen PC Clutch-Brake | N/A 950800 | N/A Air/Air | N/A Foot Mount Oil Bath Clutch-Brake | N/A 1800 rpm |
| 02505793 | N/A Nexen LSCB 1.1250 Inch (in) Bore Size Clutch-Brake | N/A 923570 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 750 rpm |
| 02508108 | N/A Nexen MDB Clutch-Brake | N/A 928900 | N/A Air/Spring | N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | N/A 1800 rpm |
| 03237234 | N/A Nexen LSCB 1.0000 Inch (in) Bore Size Clutch-Brake | N/A 923623 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 750 rpm |
| 03237251 | N/A Nexen MDB Clutch-Brake | N/A 935500 | N/A Air/Spring | N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | N/A 1800 rpm |
| 04067280 | N/A Nexen LSCB 1.0000 Inch (in) Bore Size Clutch-Brake | N/A 923579 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 750 rpm |
| 04067284 | N/A Nexen LSCB 1.0000 Inch (in) Bore Size Clutch-Brake | N/A 923589 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 750 rpm |
| 04067288 | N/A Nexen LSCB 1.0000 Inch (in) Bore Size Clutch-Brake | N/A 923597 | N/A Air/Spring | N/A Shaft Mounted Clutch-Brake | N/A 750 rpm |
| 04408199 | N/A Nexen MDB Clutch-Brake | N/A 928200 | N/A Air/Spring | N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake | N/A 1800 rpm |