COMPANY HEADER
Print Back
Nexen Clutches-Brakes
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Actuation

Combination Type

Maximum Speed

04067170 N/A Nexen MCB 1.3750 Inch (in) Bore Size Clutch-Brake N/A 830855 N/A Air/Air N/A Shaft Mounted Clutch-Brake N/A 1800 rpm
05885453 N/A Nexen MWCB 1.3750 Inch (in) Bore Size Clutch-Brake N/A 830301 N/A Air/Spring N/A Shaft Mounted Clutch-Brake N/A 1800 rpm
05885585 N/A Nexen FMCBE Clutch-Brake N/A 801419 N/A Air/Air N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1500 rpm
00912195 N/A Nexen MDU 0.8750 Inch (in) Bore Size Clutch-Brake N/A 928100 N/A N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
00912316 N/A Nexen MDU 0.6250 Inch (in) Bore Size Clutch-Brake N/A 928600 N/A N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
00912345 N/A Nexen MOU 0.8750 Inch (in) Bore Size Clutch-Brake N/A 928700 N/A N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
00915063 N/A Nexen MDU 1.1250 Inch (in) Bore Size Clutch-Brake N/A 935100 N/A N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
00919149 N/A Nexen PC Clutch-Brake N/A 950800 N/A Air/Air N/A Foot Mount Oil Bath Clutch-Brake N/A 1800 rpm
02505793 N/A Nexen LSCB 1.1250 Inch (in) Bore Size Clutch-Brake N/A 923570 N/A Air/Spring N/A Shaft Mounted Clutch-Brake N/A 750 rpm
02508108 N/A Nexen MDB Clutch-Brake N/A 928900 N/A Air/Spring N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
03237234 N/A Nexen LSCB 1.0000 Inch (in) Bore Size Clutch-Brake N/A 923623 N/A Air/Spring N/A Shaft Mounted Clutch-Brake N/A 750 rpm
03237251 N/A Nexen MDB Clutch-Brake N/A 935500 N/A Air/Spring N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
04067280 N/A Nexen LSCB 1.0000 Inch (in) Bore Size Clutch-Brake N/A 923579 N/A Air/Spring N/A Shaft Mounted Clutch-Brake N/A 750 rpm
04067284 N/A Nexen LSCB 1.0000 Inch (in) Bore Size Clutch-Brake N/A 923589 N/A Air/Spring N/A Shaft Mounted Clutch-Brake N/A 750 rpm
04067288 N/A Nexen LSCB 1.0000 Inch (in) Bore Size Clutch-Brake N/A 923597 N/A Air/Spring N/A Shaft Mounted Clutch-Brake N/A 750 rpm
04408199 N/A Nexen MDB Clutch-Brake N/A 928200 N/A Air/Spring N/A National Electrical Manufacturers Association (NEMA) C-Faced Clutch-Brake N/A 1800 rpm
Unit of Measure
1 2 3 4