COMPANY HEADER
Print Back
Nexen Roller Pinions
Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Backlash

Maximum Average Dynamic Linear Force

Maximum Static Linear Force

03370550 N/A Nexen 3000 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966660 N/A 3.2 µm N/A 1500 N N/A 3000 N
03370552 N/A Nexen 3000 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966661 N/A 0.0 µm N/A 1500 N N/A 3000 N
03543072 N/A Nexen 2400 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966651 N/A 0.0 µm N/A 1000 N N/A 2400 N
03543073 N/A Nexen 2400 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966652 N/A 0.0 µm N/A 1000 N N/A 2400 N
03543075 N/A Nexen 7200 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966680 N/A 3.2 µm N/A 3600 N N/A 7200 N
03693655 N/A Nexen 2400 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966650 N/A 3.2 µm N/A 1000 N N/A 2400 N
03733190 N/A Nexen 3000 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966611 N/A 0.0 µm N/A 1500 N N/A 3000 N
04067474 N/A Nexen 2400 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966601 N/A 0.0 µm N/A 1000 N N/A 2400 N
04067476 N/A Nexen 4400 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966621 N/A 0.0 µm N/A 2200 N N/A 4400 N
04067477 N/A Nexen 4400 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966622 N/A 0.0 µm N/A 2200 N N/A 4400 N
04067487 N/A Nexen 3000 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966662 N/A 0.0 µm N/A 1500 N N/A 3000 N
04067489 N/A Nexen 4400 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966670 N/A 3.2 µm N/A 2200 N N/A 4400 N
04067490 N/A Nexen 4400 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966672 N/A 0.0 µm N/A 2200 N N/A 4400 N
04067493 N/A Nexen 21000 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966693 N/A 3.2 µm N/A 14000 N N/A 21000 N
04067494 N/A Nexen 21000 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966694 N/A 0.0 µm N/A 14000 N N/A 21000 N
05685073 N/A Nexen 4400 Newton (N) Maximum Static Linear Force Roller Pinion N/A 966852 N/A 0.0 µm N/A 2200 N N/A 4400 N
Unit of Measure
1