COMPANY HEADER
Print Back
Nexen Friction Clutches
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Size

Clutch Air Chamber Volume when New

Engagement

00878960 N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch N/A 810050 N/A 1.8750 in N/A 1.246 in³ N/A Air Engaged
00879036 N/A Nexen 1.6875 Inch (in) Bore Size Friction Clutch N/A 810055 N/A 1.6875 in N/A 1.246 in³ N/A Air Engaged
00879212 N/A Nexen 2.3750 Inch (in) Bore Size Friction Clutch N/A 810900 N/A 2.3750 in N/A 2.152 in³ N/A Air Engaged
00879345 N/A Nexen 2.3750 Inch (in) Bore Size Friction Clutch N/A 811100 N/A 2.3750 in N/A 2.152 in³ N/A Air Engaged
00904934 N/A Nexen 0.3750 Inch (in) Bore Size Friction Clutch N/A 856800 N/A 3/8 in N/A 0.050 in³ N/A Air Engaged
01126678 N/A Nexen 1.9375 Inch (in) Bore Size Friction Clutch N/A 835145 N/A 1.9375 in N/A N/A Air Engaged
01126708 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 827264 N/A 0.8750 in N/A 1.493 in³ N/A Air Engaged
01606399 N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 805272 N/A 1.1250 in N/A 0.327 in³ N/A Air Engaged
02057415 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802865 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
02461874 N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 800113 N/A 5/8 in N/A 0.201 in³ N/A Air Engaged
02506458 N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 800002 N/A 5/8 in N/A 0.201 in³ N/A Air Engaged
02506461 N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 802873 N/A 5/8 in N/A 0.201 in³ N/A Air Engaged
02506462 N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 802872 N/A 5/8 in N/A 0.201 in³ N/A Air Engaged
02506915 N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 802870 N/A 5/8 in N/A 0.201 in³ N/A Air Engaged
02506916 N/A Nexen 0.5000 Inch (in) Bore Size Friction Clutch N/A 802871 N/A 1/2 in N/A 0.201 in³ N/A Air Engaged
02506927 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802852 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
02506937 N/A Nexen 0.7500 Inch (in) Bore Size Friction Clutch N/A 802860 N/A 3/4 in N/A 0.266 in³ N/A Air Engaged
02506970 N/A Nexen 1.7500 Inch (in) Bore Size Friction Clutch N/A 811106 N/A 1.7500 in N/A 2.152 in³ N/A Air Engaged
02506983 N/A Nexen 0.5000 Inch (in) Bore Size Friction Clutch N/A 800112 N/A 1/2 in N/A 0.201 in³ N/A Air Engaged
02506984 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802853 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
02507025 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802812 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
02507026 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802822 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
02507036 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802811 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
02507037 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802821 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
02507044 N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch N/A 810021 N/A 1.8750 in N/A 1.246 in³ N/A Air Engaged
Unit of Measure
 1 2 3 4 5 »