Item # |
Item Name |
Manufacturer Part Number |
Bore Size |
Clutch Air Chamber Volume when New |
Engagement |
|---|---|---|---|---|---|
| 02508201 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 802832 | N/A 0.8750 in | N/A 0.266 in³ | N/A Air Engaged |
| 02508202 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 802842 | N/A 0.8750 in | N/A 0.266 in³ | N/A Air Engaged |
| 02508208 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 802831 | N/A 0.8750 in | N/A 0.266 in³ | N/A Air Engaged |
| 02508209 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 802841 | N/A 0.8750 in | N/A 0.266 in³ | N/A Air Engaged |
| 02508213 | N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch | N/A 810031 | N/A 1.8750 in | N/A 1.246 in³ | N/A Air Engaged |
| 03002257 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | N/A 802878 | N/A 5/8 in | N/A 0.201 in³ | N/A Air Engaged |
| 03002284 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 802881 | N/A 0.8750 in | N/A 0.266 in³ | N/A Air Engaged |
| 03002416 | N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch | N/A 810067 | N/A 1.8750 in | N/A 1.246 in³ | N/A Air Engaged |
| 04067077 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | N/A 800115 | N/A 5/8 in | N/A 0.201 in³ | N/A Air Engaged |
| 04067103 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 802823 | N/A 0.8750 in | N/A 0.266 in³ | N/A Air Engaged |
| 04067106 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | N/A 802879 | N/A 5/8 in | N/A 0.201 in³ | N/A Air Engaged |
| 04067107 | N/A Nexen 19 Millimeter (mm) Bore Size Friction Clutch | N/A 802892 | N/A 19 mm | N/A 0.266 in³ | N/A Air Engaged |
| 04067120 | N/A Nexen 1.6875 Inch (in) Bore Size Friction Clutch | N/A 810068 | N/A 1.6875 in | N/A 1.246 in³ | N/A Air Engaged |
| 05885472 | N/A Nexen 0.3750 Inch (in) Bore Size Friction Clutch | N/A 856804 | N/A 3/8 in | N/A 0.050 in³ | N/A Air Engaged |
| 01126257 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | N/A 801489 | N/A 5/8 in | N/A 1.299 in³ | N/A Air Engaged |
| 01367933 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 801493 | N/A 0.8750 in | N/A 1.493 in³ | N/A Air Engaged |
| 02506237 | N/A Nexen 42 Millimeter (mm) Bore Size Friction Clutch | N/A 801687 | N/A 42 mm | N/A 62.400 cm³ | N/A Air Engaged |
| 03237223 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | N/A 801918 | N/A 5/8 in | N/A 1.299 in³ | N/A Air Engaged |
| 05885559 | N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch | N/A 801937 | N/A 1.6250 in | N/A 4.303 in³ | N/A Air Engaged |
| 00893485 | N/A Nexen 25 Millimeter (mm) Bore Size Friction Clutch | N/A 950150 | N/A 25 mm | N/A 5.360 cm³ | N/A Air Engaged |
| 00909338 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | N/A 964405 | N/A 5/8 in | N/A 1.299 in³ | N/A Air Engaged |
| 00909494 | N/A Nexen 1.3750 Inch (in) Bore Size Friction Clutch | N/A 964408 | N/A 1.3750 in | N/A 3.109 in³ | N/A Air Engaged |
| 00911704 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | N/A 923400 | N/A 0.8750 in | N/A 0.206 in³ | N/A Air Engaged |
| 00911775 | N/A Nexen 1.2500 Inch (in) Bore Size Friction Clutch | N/A 923600 | N/A 1-1/4 in | N/A 0.330 in³ | N/A Air Engaged |
| 00911809 | N/A Nexen 1.5000 Inch (in) Bore Size Friction Clutch | N/A 923700 | N/A 1-1/2 in | N/A 0.450 in³ | N/A Air Engaged |