Item # |
Item Name |
Manufacturer Part Number |
Bore Size |
Clutch Air Chamber Volume when New |
Engagement |
|---|---|---|---|---|---|
| 00911842 | N/A Nexen 1.7500 Inch (in) Bore Size Friction Clutch | N/A 923800 | N/A 1.7500 in | N/A 0.477 in³ | N/A Air Engaged |
| 00911875 | N/A Nexen 1.9375 Inch (in) Bore Size Friction Clutch | N/A 923900 | N/A 1.9375 in | N/A 0.845 in³ | N/A Air Engaged |
| 00911908 | N/A Nexen 2.1875 Inch (in) Bore Size Friction Clutch | N/A 924000 | N/A 2.1875 in | N/A 1.035 in³ | N/A Air Engaged |
| 01128984 | N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch | N/A 950050 | N/A 20 mm | N/A 4.360 cm³ | N/A Air Engaged |
| 01129029 | N/A Nexen 18 to 41 Millimeter (mm) Bore Size Friction Clutch | N/A 950261 | N/A 18 to 41 mm | N/A 18.861 cm³ | N/A Air Engaged |
| 01129043 | N/A Nexen 50 Millimeter (mm) Bore Size Friction Clutch | N/A 950700 | N/A 50 mm | N/A 3.290 cm³ | N/A Air Engaged |
| 01129173 | N/A Nexen 0.5000 to 2.8750 Inch (in) Bore Size Friction Clutch | N/A 961200 | N/A 0.5000 to 2.8750 in | N/A 2.803 in³ | N/A Air Engaged |
| 01129903 | N/A Nexen 1.0000 to 2.5000 Inch (in) Bore Size Friction Clutch | N/A 964000 | N/A 1.0000 to 2.5000 in | N/A 10.498 in³ | N/A Air Engaged |
| 01129929 | N/A Nexen 2.0000 to 4.0000 Inch (in) Bore Size Friction Clutch | N/A 964003 | N/A 2.0000 to 4.0000 in | N/A 23.328 in³ | N/A Air Engaged |
| 01129957 | N/A Nexen 2.5000 to 6.0000 Inch (in) Bore Size Friction Clutch | N/A 964006 | N/A 2.5000 to 6.0000 in | N/A 24.035 in³ | N/A Air Engaged |
| 01130376 | N/A Nexen 2.0000 to 5.0000 Inch (in) Bore Size Friction Clutch | N/A 964063 | N/A 2.0000 to 5.0000 in | N/A 19.530 in³ | N/A Air Engaged |
| 01130390 | N/A Nexen 2.0000 to 5.0000 Inch (in) Bore Size Friction Clutch | N/A 964064 | N/A 2.0000 to 5.0000 in | N/A 19.530 in³ | N/A Air Engaged |
| 01130407 | N/A Nexen 3.0000 to 6.0000 Inch (in) Bore Size Friction Clutch | N/A 964066 | N/A 3.0000 to 6.0000 in | N/A 29.130 in³ | N/A Air Engaged |
| 01449794 | N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch | N/A 950051 | N/A 20 mm | N/A 4.360 cm³ | N/A Air Engaged |
| 01467001 | N/A Nexen 40 Millimeter (mm) Bore Size Friction Clutch | N/A 950250 | N/A 40 mm | N/A 18.861 cm³ | N/A Air Engaged |
| 01512025 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 927200 | N/A 1.1250 in | N/A | N/A Air Engaged |
| 02467796 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 964409 | N/A 1.1250 in | N/A 2.610 in³ | N/A Air Engaged |
| 02505270 | N/A Nexen 0 to 22 Millimeter (mm) Bore Size Friction Clutch | N/A 950061 | N/A 0 to 22 mm | N/A 4.360 cm³ | N/A Air Engaged |
| 02505272 | N/A Nexen 19 to 50 Millimeter (mm) Bore Size Friction Clutch | N/A 950361 | N/A 19 to 50 mm | N/A 33.462 cm³ | N/A Air Engaged |
| 02505346 | N/A Nexen 3.3750 Inch (in) Bore Size Friction Clutch | N/A 964149 | N/A 3.3750 in | N/A 22.150 in³ | N/A Air Engaged |
| 02505347 | N/A Nexen 3.3750 Inch (in) Bore Size Friction Clutch | N/A 964151 | N/A 3.3750 in | N/A 26.071 in³ | N/A Air Engaged |
| 02505367 | N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch | N/A 923556 | N/A 1 in | N/A 2.399 in³ | N/A Air Engaged |
| 02505478 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | N/A 927243 | N/A 1.1250 in | N/A | N/A Air Engaged |
| 02505502 | N/A Nexen 1.9375 Inch (in) Bore Size Friction Clutch | N/A 927244 | N/A 1.9375 in | N/A | N/A Air Engaged |
| 02505775 | N/A Nexen 1.2500 Inch (in) Bore Size Friction Clutch | N/A 923550 | N/A 1-1/4 in | N/A 2.399 in³ | N/A Air Engaged |