COMPANY HEADER
Print Back
Nexen Friction Clutches
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Size

Clutch Air Chamber Volume when New

Engagement

02505776 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 923553 N/A 0.8750 in N/A 0.762 in³ N/A Air Engaged
02505789 N/A Nexen 14 Millimeter (mm) Bore Size Friction Clutch N/A 950703 N/A 14 mm N/A 3.294 mm³ N/A Air Engaged
02505791 N/A Nexen 15 Millimeter (mm) Bore Size Friction Clutch N/A 950705 N/A 15 mm N/A 3.290 cm³ N/A Air Engaged
02505896 N/A Nexen 1.1875 Inch (in) Bore Size Friction Clutch N/A 923554 N/A 1.1875 in N/A 2.399 in³ N/A Air Engaged
02505897 N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch N/A 923557 N/A 1 in N/A 2.399 in³ N/A Air Engaged
02505962 N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch N/A 923555 N/A 1 in N/A 2.399 in³ N/A Air Engaged
02506334 N/A Nexen 1.3750 Inch (in) Bore Size Friction Clutch N/A 964410 N/A 1.3750 in N/A 3.109 in³ N/A Air Engaged
02506339 N/A Nexen 1.0000 to 3.5000 Inch (in) Bore Size Friction Clutch N/A 962200 N/A 1.0000 to 3.5000 in N/A 4.826 in³ N/A Air Engaged
02506879 N/A Nexen 30 Millimeter (mm) Bore Size Friction Clutch N/A 950154 N/A 30 mm N/A 5.360 cm³ N/A Air Engaged
02506989 N/A Nexen 50 Millimeter (mm) Bore Size Friction Clutch N/A 950350 N/A 50 mm N/A 33.462 cm³ N/A Air Engaged
02506990 N/A Nexen 25 Millimeter (mm) Bore Size Friction Clutch N/A 950156 N/A 25 mm N/A 5.360 cm³ N/A Air Engaged
02506994 N/A Nexen 30 Millimeter (mm) Bore Size Friction Clutch N/A 950353 N/A 30 mm N/A 33.462 cm³ N/A Air Engaged
02508217 N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch N/A 950162 N/A 20 mm N/A 5.360 cm³ N/A Air Engaged
02508218 N/A Nexen 15 Millimeter (mm) Bore Size Friction Clutch N/A 950163 N/A 15 mm N/A 5.360 cm³ N/A Air Engaged
02904423 N/A Nexen 1.2500 Inch (in) Bore Size Friction Clutch N/A 923606 N/A 1-1/4 in N/A N/A Air Engaged
02938769 N/A Nexen 1.2500 Inch (in) Bore Size Friction Clutch N/A 917800 N/A 1-1/4 in N/A 0.330 in³ N/A Air Engaged
03002251 N/A Nexen 15 Millimeter (mm) Bore Size Friction Clutch N/A 950709 N/A 15 mm N/A 3.294 mm³ N/A Air Engaged
03002295 N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch N/A 923607 N/A 20 mm N/A 12.490 cm³ N/A Air Engaged
03003081 N/A Nexen 0.7500 Inch (in) Bore Size Friction Clutch N/A 923605 N/A 3/4 in N/A 0.762 in³ N/A Air Engaged
03003104 N/A Nexen 1.2500 Inch (in) Bore Size Friction Clutch N/A 923604 N/A 1-1/4 in N/A 3.836 in³ N/A Air Engaged
03007245 N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch N/A 923603 N/A 20 mm N/A 12.490 cm³ N/A Air Engaged
03007316 N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 923595 N/A 1.1250 in N/A 2.399 in³ N/A Air Engaged
03007339 N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 923587 N/A 1.1250 in N/A 2.399 in³ N/A Air Engaged
03007340 N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch N/A 923586 N/A 1 in N/A 2.399 in³ N/A Air Engaged
03007341 N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 923583 N/A 0.8750 in N/A 0.762 in³ N/A Air Engaged
Unit of Measure
 1 2 3 4 5 »