Item # |
Item Name |
Manufacturer Part Number |
Air Chamber Volume |
Backlash |
Bore Size |
|---|---|---|---|---|---|
| 00906222 | N/A Nexen 0.8750 Inch (in) Bore Size Tooth Clutch | N/A 906700 | N/A 0.439 in³ | N/A 0.38 º | N/A 0.8750 in |
| 00906266 | N/A Nexen 1.1250 Inch (in) Bore Size Tooth Clutch | N/A 906800 | N/A 0.492 in³ | N/A 0.35 º | N/A 1.1250 in |
| 00906309 | N/A Nexen 1.2500 Inch (in) Bore Size Tooth Clutch | N/A 906900 | N/A 0.639 in³ | N/A 0.30 º | N/A 1-1/4 in |
| 00906351 | N/A Nexen 1.5000 Inch (in) Bore Size Tooth Clutch | N/A 907000 | N/A 0.763 in³ | N/A 0.28 º | N/A 1-1/2 in |
| 00906393 | N/A Nexen 1.7500 Inch (in) Bore Size Tooth Clutch | N/A 907100 | N/A 0.994 in³ | N/A 0.27 º | N/A 1.7500 in |
| 00906433 | N/A Nexen 1.9375 Inch (in) Bore Size Tooth Clutch | N/A 907200 | N/A 1.450 in³ | N/A 0.23 º | N/A 1.9375 in |
| 00906593 | N/A Nexen 0.8750 Inch (in) Bore Size Tooth Clutch | N/A 909900 | N/A 0.439 in³ | N/A 0.38 º | N/A 0.8750 in |
| 00906634 | N/A Nexen 1.1250 Inch (in) Bore Size Tooth Clutch | N/A 910000 | N/A 0.492 in³ | N/A 0.35 º | N/A 1.1250 in |
| 00906672 | N/A Nexen 1.2500 Inch (in) Bore Size Tooth Clutch | N/A 910100 | N/A 0.639 in³ | N/A 0.30 º | N/A 1-1/4 in |
| 00906694 | N/A Nexen 25 Millimeter (mm) Bore Size Tooth Clutch | N/A 910002 | N/A 8.062 cm³ | N/A 0.35 º | N/A 25 mm |
| 00906710 | N/A Nexen 1.5000 Inch (in) Bore Size Tooth Clutch | N/A 910200 | N/A 0.763 in³ | N/A 0.28 º | N/A 1-1/2 in |
| 00906732 | N/A Nexen 1.0000 Inch (in) Bore Size Tooth Clutch | N/A 910011 | N/A 0.492 in³ | N/A 0.35 º | N/A 1 in |
| 00907973 | N/A Nexen 1.7500 Inch (in) Bore Size Tooth Clutch | N/A 910300 | N/A 0.994 in³ | N/A 0.27 º | N/A 1.7500 in |
| 00908010 | N/A Nexen 1.9375 Inch (in) Bore Size Tooth Clutch | N/A 910400 | N/A 1.450 in³ | N/A 0.23 º | N/A 1.9375 in |
| 00908049 | N/A Nexen 2.1875 Inch (in) Bore Size Tooth Clutch | N/A 910500 | N/A 1.731 in³ | N/A 0.22 º | N/A 2.1875 in |
| 00908087 | N/A Nexen 0.8750 Inch (in) Bore Size Tooth Clutch | N/A 912100 | N/A 0.439 in³ | N/A 0.38 º | N/A 0.8750 in |
| 00908127 | N/A Nexen 1.1250 Inch (in) Bore Size Tooth Clutch | N/A 912200 | N/A 0.492 in³ | N/A 0.35 º | N/A 1.1250 in |
| 00908170 | N/A Nexen 1.2500 Inch (in) Bore Size Tooth Clutch | N/A 912300 | N/A 0.639 in³ | N/A 0.30 º | N/A 1-1/4 in |
| 00908210 | N/A Nexen 1.5000 Inch (in) Bore Size Tooth Clutch | N/A 912400 | N/A 0.763 in³ | N/A 0.28 º | N/A 1-1/2 in |
| 00908252 | N/A Nexen 1.7500 Inch (in) Bore Size Tooth Clutch | N/A 912500 | N/A 0.994 in³ | N/A 0.27 º | N/A 1.7500 in |
| 00908293 | N/A Nexen 1.9375 Inch (in) Bore Size Tooth Clutch | N/A 912700 | N/A 1.450 in³ | N/A 0.23 º | N/A 1.9375 in |
| 01128092 | N/A Nexen 2.9375 Inch (in) Bore Size Tooth Clutch | N/A 911700 | N/A 2.647 in³ | N/A 0.22 º | N/A 2.9375 in |
| 01128149 | N/A Nexen 1.5000 Inch (in) Bore Size Tooth Clutch | N/A 913032 | N/A 1.917 in³ | N/A 0.28 º | N/A 1-1/2 in |
| 01362225 | N/A Nexen 40 Millimeter (mm) Bore Size Tooth Clutch | N/A 910302 | N/A 16.289 cm³ | N/A 0.27 º | N/A 40 mm |
| 01467837 | N/A Nexen 1.2500 Inch (in) Bore Size Tooth Clutch | N/A 913022 | N/A 1.605 in³ | N/A 0.30 º | N/A 1-1/4 in |