COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

07144422 N/A NTN 222 Series 30 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22206EAW33 N/A 30 mm N/A 62 mm N/A 20 mm
07144619 N/A NTN 222 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22205EAW33C3 N/A 25 mm N/A 52 mm N/A 18 mm
07332066 N/A NTN 223 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22336EMW33 N/A 180 mm N/A 380 mm N/A 126 mm
07523427 N/A NTN 240 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24026EMW33C3 N/A 130 mm N/A 200 mm N/A 69 mm
07526063 N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23220EMW33 N/A 100 mm N/A 180 mm N/A 60.30 mm
07523472 N/A NTN 240 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24034EMW33C3 N/A 170 mm N/A 260 mm N/A 90 mm
07523526 N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24128EMW33 N/A 140 mm N/A 225 mm N/A 85 mm
07516037 N/A NTN 232 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23228EMW33 N/A 140 mm N/A 250 mm N/A 88 mm
07515799 N/A NTN 232 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23222EMW33 N/A 110 mm N/A 200 mm N/A 69.80 mm
07523636 N/A NTN 241 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24144EMW33 N/A 220 mm N/A 370 mm N/A 150 mm
07516260 N/A NTN 232 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23244EMW33C3 N/A 220 mm N/A 400 mm N/A 144 mm
07515995 N/A NTN 232 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23228EMW33C3 N/A 140 mm N/A 250 mm N/A 88 mm
07523455 N/A NTN 240 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24032EMW33C3 N/A 160 mm N/A 240 mm N/A 80 mm
07515921 N/A NTN 232 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23226EMW33C3 N/A 130 mm N/A 230 mm N/A 80 mm
07528156 N/A NTN 231 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23148EMW33 N/A 240 mm N/A 400 mm N/A 128 mm
07523622 N/A NTN 241 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24136EMW33C3 N/A 180 mm N/A 300 mm N/A 118 mm
07520633 N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23220EMW33C3 N/A 100 mm N/A 180 mm N/A 60.30 mm
07516237 N/A NTN 232 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23238EMW33C3 N/A 190 mm N/A 340 mm N/A 120 mm
07516258 N/A NTN 232 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23240EMW33 N/A 200 mm N/A 360 mm N/A 128 mm
07523474 N/A NTN 240 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24038EMW33C3 N/A 190 mm N/A 290 mm N/A 100 mm
07527336 N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22240EMW33C3 N/A 200 mm N/A 360 mm N/A 98 mm
07523497 N/A NTN 240 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24040EMW33C3 N/A 200 mm N/A 310 mm N/A 109 mm
07532892 N/A NTN 230 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23040EAW33C3 N/A 200 mm N/A 310 mm N/A 82.000 mm
07144420 N/A NTN 213 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21305V N/A 25 mm N/A 62 mm N/A 17 mm
07674873 N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22220EMW33 N/A 100 mm N/A 180 mm N/A 46 mm
Unit of Measure
« 11 12 13 14 15 »