Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 07144675 | N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22322EMW33C4 | N/A 110 mm | N/A 240 mm | N/A 80 mm |
| 07674875 | N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22317EMW33 | N/A 85 mm | N/A 180 mm | N/A 60 mm |
| 07674876 | N/A NTN 230 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23048EMW33C3 | N/A 240 mm | N/A 360 mm | N/A 92 mm |
| 00067155 | N/A NTN 231 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23164BL1W33 | N/A 320 mm | N/A 540 mm | N/A 176 mm |
| 00067352 | N/A NTN 231 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23188BL1W33C3 | N/A 440 mm | N/A 720 mm | N/A 226 mm |
| 07740684 | N/A NTN 232 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23240EMW33C3 | N/A 200 mm | N/A 360 mm | N/A 128 mm |
| 00068033 | N/A NTN 232 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23268BL1W33 | N/A 340 mm | N/A 620 mm | N/A 224 mm |
| 07721764 | N/A NTN 240 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24056EMW33C3 | N/A 280 mm | N/A 420 mm | N/A 140 mm |
| 08214886 | N/A NTN 213 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21311C3 | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 08214890 | N/A NTN 213 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21308CW33C3 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 08214891 | N/A NTN 213 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21311W33C3 | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 08214892 | N/A NTN 213 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21314W33 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 08214893 | N/A NTN 213 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21314W33C3 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 08214894 | N/A NTN 213 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21318W33C3 | N/A 90 mm | N/A 190 mm | N/A 43 mm |
| 08214895 | N/A NTN 213 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A TS3-21317W33 | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 08214896 | N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22214EAW34C4 | N/A 70 mm | N/A 125 mm | N/A 31 mm |
| 08214897 | N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22218EAW34C4 | N/A 90 mm | N/A 160 mm | N/A 40 mm |
| 08214898 | N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22222B/LP03 | N/A 110 mm | N/A 200 mm | N/A 53 mm |
| 08214899 | N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22213EX2 | N/A 65 mm | N/A 120 mm | N/A 31 mm |
| 08214938 | N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22218BC3/LP03 | N/A 90 mm | N/A 160 mm | N/A 40 mm |
| 08214939 | N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22224BC3/LP03 | N/A 120 mm | N/A 215 mm | N/A 58 mm |
| 08214940 | N/A NTN 222 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22208EMW33C3 | N/A 40 mm | N/A 80 mm | N/A 23 mm |
| 08214941 | N/A NTN 222 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22210EMW33 | N/A 50 mm | N/A 90 mm | N/A 23 mm |
| 08214942 | N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22211EMW33C3 | N/A 55 mm | N/A 100 mm | N/A 25 mm |
| 08214943 | N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22212EMW33C3 | N/A 60 mm | N/A 110 mm | N/A 28 mm |