COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 21 22 23 24 25 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

08215069 N/A NTN 239 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23976W33 N/A 380 mm N/A 520 mm N/A 106 mm
08215070 N/A NTN 239 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23944W33C2 N/A 220 mm N/A 300 mm N/A 60 mm
08215071 N/A NTN 239 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23938W33C3 N/A 190 mm N/A 260 mm N/A 52 mm
08215072 N/A NTN 239 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23964W33 N/A 320 mm N/A 440 mm N/A 90 mm
08215073 N/A NTN 239 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23968L1W33C3 N/A 340 mm N/A 460 mm N/A 90 mm
08215074 N/A NTN 239 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23992W33C3 N/A 460 mm N/A 620 mm N/A 118 mm
08215075 N/A NTN 239 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 6E-23956EMW33 N/A 280 mm N/A 380 mm N/A 75 mm
08215078 N/A NTN 240 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24036EAW34C4 N/A 180 mm N/A 280 mm N/A 100 mm
08215079 N/A NTN 240 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24064PX50V7 N/A 320 mm N/A 480 mm N/A 160 mm
08215080 N/A NTN 240 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24030BC4 N/A 150 mm N/A 225 mm N/A 75 mm
08215081 N/A NTN 240 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24072BL1C3 N/A 360 mm N/A 540 mm N/A 180 mm
08215082 N/A NTN 232 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23218EAW33 N/A 90 mm N/A 160 mm N/A 52.4 mm
08215083 N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23220EAW33 N/A 100 mm N/A 180 mm N/A 60.30 mm
07695476 N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23220EAW33C3 N/A 100 mm N/A 180 mm N/A 60.30 mm
08215084 N/A NTN 232 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23222EAW33 N/A 110 mm N/A 200 mm N/A 69.80 mm
08215095 N/A NTN 232 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23222EAW33C3 N/A 110 mm N/A 200 mm N/A 69.80 mm
08215096 N/A NTN 232 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23224EAW33 N/A 120 mm N/A 215 mm N/A 76 mm
06597359 N/A NTN 232 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23230EMW33C3 N/A 150 mm N/A 270 mm N/A 96 mm
07000695 N/A NTN 232 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23232EAW33C3 N/A 160 mm N/A 290 mm N/A 104 mm
08215097 N/A NTN 232 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23252BW33C3 N/A 260 mm N/A 480 mm N/A 174 mm
08215098 N/A NTN 232 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23260BW33C3 N/A 300 mm N/A 540 mm N/A 192 mm
08215099 N/A NTN 232 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23264BW33 N/A 320 mm N/A 580 mm N/A 208 mm
08215100 N/A NTN 232 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23264BW33C3 N/A 320 mm N/A 580 mm N/A 208 mm
08215101 N/A NTN 232 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23218EAW33C4 N/A 90 mm N/A 160 mm N/A 52.4 mm
08215102 N/A NTN 232 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23228BL1W33C2PX4 N/A 140 mm N/A 250 mm N/A 88 mm
Unit of Measure
« 21 22 23 24 25 »