Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 07144422 | N/A NTN 222 Series 30 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22206EAW33 | N/A 30 mm | N/A 62 mm | N/A 20 mm |
| 07144619 | N/A NTN 222 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22205EAW33C3 | N/A 25 mm | N/A 52 mm | N/A 18 mm |
| 07332066 | N/A NTN 223 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22336EMW33 | N/A 180 mm | N/A 380 mm | N/A 126 mm |
| 07523427 | N/A NTN 240 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24026EMW33C3 | N/A 130 mm | N/A 200 mm | N/A 69 mm |
| 07526063 | N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23220EMW33 | N/A 100 mm | N/A 180 mm | N/A 60.30 mm |
| 07523472 | N/A NTN 240 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24034EMW33C3 | N/A 170 mm | N/A 260 mm | N/A 90 mm |
| 07523526 | N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24128EMW33 | N/A 140 mm | N/A 225 mm | N/A 85 mm |
| 07516037 | N/A NTN 232 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23228EMW33 | N/A 140 mm | N/A 250 mm | N/A 88 mm |
| 07515799 | N/A NTN 232 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23222EMW33 | N/A 110 mm | N/A 200 mm | N/A 69.80 mm |
| 07523636 | N/A NTN 241 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24144EMW33 | N/A 220 mm | N/A 370 mm | N/A 150 mm |
| 07516260 | N/A NTN 232 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23244EMW33C3 | N/A 220 mm | N/A 400 mm | N/A 144 mm |
| 07515995 | N/A NTN 232 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23228EMW33C3 | N/A 140 mm | N/A 250 mm | N/A 88 mm |
| 07523455 | N/A NTN 240 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24032EMW33C3 | N/A 160 mm | N/A 240 mm | N/A 80 mm |
| 07515921 | N/A NTN 232 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23226EMW33C3 | N/A 130 mm | N/A 230 mm | N/A 80 mm |
| 07528156 | N/A NTN 231 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23148EMW33 | N/A 240 mm | N/A 400 mm | N/A 128 mm |
| 07523622 | N/A NTN 241 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24136EMW33C3 | N/A 180 mm | N/A 300 mm | N/A 118 mm |
| 07520633 | N/A NTN 232 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23220EMW33C3 | N/A 100 mm | N/A 180 mm | N/A 60.30 mm |
| 07516237 | N/A NTN 232 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23238EMW33C3 | N/A 190 mm | N/A 340 mm | N/A 120 mm |
| 07516258 | N/A NTN 232 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23240EMW33 | N/A 200 mm | N/A 360 mm | N/A 128 mm |
| 07523474 | N/A NTN 240 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24038EMW33C3 | N/A 190 mm | N/A 290 mm | N/A 100 mm |
| 07527336 | N/A NTN 222 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22240EMW33C3 | N/A 200 mm | N/A 360 mm | N/A 98 mm |
| 07523497 | N/A NTN 240 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24040EMW33C3 | N/A 200 mm | N/A 310 mm | N/A 109 mm |
| 07532892 | N/A NTN 230 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23040EAW33C3 | N/A 200 mm | N/A 310 mm | N/A 82.000 mm |
| 07144420 | N/A NTN 213 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 21305V | N/A 25 mm | N/A 62 mm | N/A 17 mm |
| 07674873 | N/A NTN 222 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22220EMW33 | N/A 100 mm | N/A 180 mm | N/A 46 mm |