COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

07144675 N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22322EMW33C4 N/A 110 mm N/A 240 mm N/A 80 mm
07674875 N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22317EMW33 N/A 85 mm N/A 180 mm N/A 60 mm
07674876 N/A NTN 230 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23048EMW33C3 N/A 240 mm N/A 360 mm N/A 92 mm
00067155 N/A NTN 231 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23164BL1W33 N/A 320 mm N/A 540 mm N/A 176 mm
00067352 N/A NTN 231 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23188BL1W33C3 N/A 440 mm N/A 720 mm N/A 226 mm
07740684 N/A NTN 232 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23240EMW33C3 N/A 200 mm N/A 360 mm N/A 128 mm
00068033 N/A NTN 232 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23268BL1W33 N/A 340 mm N/A 620 mm N/A 224 mm
07721764 N/A NTN 240 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24056EMW33C3 N/A 280 mm N/A 420 mm N/A 140 mm
08214886 N/A NTN 213 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21311C3 N/A 55 mm N/A 120 mm N/A 29 mm
08214890 N/A NTN 213 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21308CW33C3 N/A 40 mm N/A 90 mm N/A 23 mm
08214891 N/A NTN 213 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21311W33C3 N/A 55 mm N/A 120 mm N/A 29 mm
08214892 N/A NTN 213 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21314W33 N/A 70 mm N/A 150 mm N/A 35 mm
08214893 N/A NTN 213 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21314W33C3 N/A 70 mm N/A 150 mm N/A 35 mm
08214894 N/A NTN 213 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 21318W33C3 N/A 90 mm N/A 190 mm N/A 43 mm
08214895 N/A NTN 213 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A TS3-21317W33 N/A 85 mm N/A 180 mm N/A 41 mm
08214896 N/A NTN 222 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22214EAW34C4 N/A 70 mm N/A 125 mm N/A 31 mm
08214897 N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22218EAW34C4 N/A 90 mm N/A 160 mm N/A 40 mm
08214898 N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22222B/LP03 N/A 110 mm N/A 200 mm N/A 53 mm
08214899 N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22213EX2 N/A 65 mm N/A 120 mm N/A 31 mm
08214938 N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22218BC3/LP03 N/A 90 mm N/A 160 mm N/A 40 mm
08214939 N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22224BC3/LP03 N/A 120 mm N/A 215 mm N/A 58 mm
08214940 N/A NTN 222 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22208EMW33C3 N/A 40 mm N/A 80 mm N/A 23 mm
08214941 N/A NTN 222 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22210EMW33 N/A 50 mm N/A 90 mm N/A 23 mm
08214942 N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22211EMW33C3 N/A 55 mm N/A 100 mm N/A 25 mm
08214943 N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22212EMW33C3 N/A 60 mm N/A 110 mm N/A 28 mm
Unit of Measure
« 11 12 13 14 15 »