COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00068952 N/A NTN 230 Series 560 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 230/560BW33 N/A 560 mm N/A 820 mm N/A 195 mm
00068980 N/A NTN 230 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 230/600BL1W33 N/A 600 mm N/A 870 mm N/A 200 mm
02330717 N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23024EAW33C2 N/A 120 mm N/A 180 mm N/A 46 mm
00066475 N/A NTN 230 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23072BL1W33 N/A 360 mm N/A 540 mm N/A 134 mm
00066518 N/A NTN 230 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23076BL1W33 N/A 380 mm N/A 560 mm N/A 135 mm
00066585 N/A NTN 230 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23088BL1W33 N/A 440 mm N/A 650 mm N/A 157 mm
00066618 N/A NTN 230 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23096BL1W33 N/A 480 mm N/A 700 mm N/A 165 mm
00066450 N/A NTN 230 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23068BL1W33 N/A 340 mm N/A 520 mm N/A 133 mm
00066538 N/A NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23080BL1W33 N/A 400 mm N/A 600 mm N/A 148 mm
06232498 N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23122EAW33C3 N/A 110 mm N/A 180 mm N/A 56 mm
00066673 N/A NTN 231 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23124EAW33 N/A 120 mm N/A 200 mm N/A 62 mm
02280777 N/A NTN 231 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23124EAW33C3 N/A 120 mm N/A 200 mm N/A 62 mm
00066732 N/A NTN 231 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23128EAW33 N/A 140 mm N/A 225 mm N/A 68 mm
04720711 N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23130EAW33C3 N/A 150 mm N/A 250 mm N/A 80 mm
06131935 N/A NTN 231 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23132EAW33C3 N/A 160 mm N/A 270 mm N/A 86 mm
02758253 N/A NTN 231 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23136EAW33C3 N/A 180 mm N/A 300 mm N/A 96 mm
04510692 N/A NTN 231 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23144EMW33C3 N/A 220 mm N/A 370 mm N/A 120 mm
03468212 N/A NTN 231 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23152BW33C3 N/A 260 mm N/A 440 mm N/A 144 mm
00067023 N/A NTN 231 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23152BL1W33 N/A 260 mm N/A 440 mm N/A 144 mm
03663990 N/A NTN 231 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23152BL1W33C3 N/A 260 mm N/A 440 mm N/A 144 mm
06252202 N/A NTN 231 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23160BL1W33C3 N/A 300 mm N/A 500 mm N/A 160 mm
00067245 N/A NTN 231 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23176BL1W33 N/A 380 mm N/A 620 mm N/A 194 mm
00069092 N/A NTN 231 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 231/530BL1W33 N/A 530 mm N/A 870 mm N/A 272 mm
02109052 N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23120EAW33 N/A 100 mm N/A 165 mm N/A 52 mm
04435857 N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23120EAW33C3 N/A 100 mm N/A 165 mm N/A 52 mm
Unit of Measure
« 6 7 8 9 10 »