Item # |
Item Name |
Maximum Spring Force |
Maximum Travel |
Overall Height |
Overall Length |
|---|---|---|---|---|---|
| 01333593 | N/A Fenner 8.21 Inch (in) Overall Height Chain Tensioner | N/A 100 lb | N/A 1-1/2 in | N/A 8.21 in | N/A 3.54 in |
| 01333456 | N/A Fenner 5.47 Inch (in) Overall Height Chain Tensioner | N/A 40 lb | N/A 1.05 in | N/A 5.47 in | N/A 3.0000 in |
| 01331839 | N/A Fenner 5.6 Inch (in) Overall Height Chain Tensioner | N/A 40 lb | N/A 1.05 in | N/A 5.6 in | N/A 5-1/2 in |
| 01333026 | N/A Fenner 5.47 Inch (in) Overall Height Chain Tensioner | N/A 40 lb | N/A 1.05 in | N/A 5.47 in | N/A 3.0000 in |
| 01333564 | N/A Fenner 6.68 Inch (in) Overall Height Chain Tensioner | N/A | N/A | N/A 6.68 in | N/A 2.36 in |