Item # |
Item Name |
Bore Diameter |
Cone Width |
Cup Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00132360 | N/A FAG (Schaeffler) 322 Series 130 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 130 mm | N/A 64 mm | N/A 54 mm | N/A 230 mm |
| 00132567 | N/A FAG (Schaeffler) 330 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 95 mm | N/A 39 mm | N/A 32.5 mm | N/A 145 mm |
| 00131903 | N/A FAG (Schaeffler) 313 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 40 mm | N/A 23 mm | N/A 17 mm | N/A 90 mm |
| 00131617 | N/A FAG (Schaeffler) 302 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 90 mm | N/A 30 mm | N/A 26 mm | N/A 160 mm |
| 00131654 | N/A FAG (Schaeffler) 302 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 120 mm | N/A 40 mm | N/A 34 mm | N/A 215 mm |
| 00131830 | N/A FAG (Schaeffler) 303 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 85 mm | N/A 41 mm | N/A 34 mm | N/A 180 mm |
| 00131648 | N/A FAG (Schaeffler) 302 Series 110 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 110 mm | N/A 38 mm | N/A 32 mm | N/A 200 mm |
| 00131926 | N/A FAG (Schaeffler) 313 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 55 mm | N/A 29 mm | N/A 21 mm | N/A 120 mm |
| 00132573 | N/A FAG (Schaeffler) 330 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 100 mm | N/A 39 mm | N/A 32.5 mm | N/A 150 mm |
| 00132110 | N/A FAG (Schaeffler) 320 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 100 mm | N/A 32 mm | N/A 24 mm | N/A 150 mm |
| 00132055 | N/A FAG (Schaeffler) 320 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 65 mm | N/A 23 mm | N/A 17.5 mm | N/A 100 mm |
| 04776059 | N/A FAG (Schaeffler) 332 Series 25 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 25 mm | N/A 22 mm | N/A 18 mm | N/A 52 mm |
| 00132907 | N/A FAG (Schaeffler) 332 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 55 mm | N/A 35 mm | N/A 27 mm | N/A 100 mm |
| 04535222 | N/A FAG (Schaeffler) 331 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 40 mm | N/A 26 mm | N/A 20.5 mm | N/A 75 mm |
| 00132528 | N/A FAG (Schaeffler) 330 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 65 mm | N/A 27 mm | N/A 21 mm | N/A 100 mm |
| 00131780 | N/A FAG (Schaeffler) 303 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 55 mm | N/A 29 mm | N/A 21 mm | N/A 120 mm |
| 04432435 | N/A FAG (Schaeffler) 303 Series 15 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 15 mm | N/A 13 mm | N/A 11 mm | N/A 42 mm |
| 00132152 | N/A FAG (Schaeffler) 320 Series 150 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 150 mm | N/A 48 mm | N/A 36 mm | N/A 225 mm |
| 01478846 | N/A FAG (Schaeffler) JK0S Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 80 mm | N/A 30 mm | N/A 29.5 mm | N/A 125 mm |
| 02296503 | N/A FAG (Schaeffler) 320 Series 200 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 200 mm | N/A 70 mm | N/A 53 mm | N/A 310 mm |
| 02296515 | N/A FAG (Schaeffler) 332 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 80 mm | N/A 46 mm | N/A 35 mm | N/A 140 mm |
| 00131823 | N/A FAG (Schaeffler) 303 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 80 mm | N/A 39 mm | N/A 33 mm | N/A 170 mm |
| 00132516 | N/A FAG (Schaeffler) 323 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 90 mm | N/A 64 mm | N/A 53 mm | N/A 190 mm |
| 00132248 | N/A FAG (Schaeffler) 322 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 55 mm | N/A 25 mm | N/A 21 mm | N/A 100 mm |
| 02306704 | N/A FAG (Schaeffler) 332 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly | N/A 75 mm | N/A 41 mm | N/A 31 mm | N/A 130 mm |