COMPANY HEADER
Print Back
FAG (Schaeffler) 320 Series 60 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly (00132045)
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bore Diameter

Cone Width

Cup Width

Outside Diameter

00132360 N/A FAG (Schaeffler) 322 Series 130 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 130 mm N/A 64 mm N/A 54 mm N/A 230 mm
00132567 N/A FAG (Schaeffler) 330 Series 95 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 95 mm N/A 39 mm N/A 32.5 mm N/A 145 mm
00131903 N/A FAG (Schaeffler) 313 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 40 mm N/A 23 mm N/A 17 mm N/A 90 mm
00131617 N/A FAG (Schaeffler) 302 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 90 mm N/A 30 mm N/A 26 mm N/A 160 mm
00131654 N/A FAG (Schaeffler) 302 Series 120 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 120 mm N/A 40 mm N/A 34 mm N/A 215 mm
00131830 N/A FAG (Schaeffler) 303 Series 85 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 85 mm N/A 41 mm N/A 34 mm N/A 180 mm
00131648 N/A FAG (Schaeffler) 302 Series 110 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 110 mm N/A 38 mm N/A 32 mm N/A 200 mm
00131926 N/A FAG (Schaeffler) 313 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 29 mm N/A 21 mm N/A 120 mm
00132573 N/A FAG (Schaeffler) 330 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 100 mm N/A 39 mm N/A 32.5 mm N/A 150 mm
00132110 N/A FAG (Schaeffler) 320 Series 100 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 100 mm N/A 32 mm N/A 24 mm N/A 150 mm
00132055 N/A FAG (Schaeffler) 320 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 65 mm N/A 23 mm N/A 17.5 mm N/A 100 mm
04776059 N/A FAG (Schaeffler) 332 Series 25 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 25 mm N/A 22 mm N/A 18 mm N/A 52 mm
00132907 N/A FAG (Schaeffler) 332 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 35 mm N/A 27 mm N/A 100 mm
04535222 N/A FAG (Schaeffler) 331 Series 40 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 40 mm N/A 26 mm N/A 20.5 mm N/A 75 mm
00132528 N/A FAG (Schaeffler) 330 Series 65 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 65 mm N/A 27 mm N/A 21 mm N/A 100 mm
00131780 N/A FAG (Schaeffler) 303 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 29 mm N/A 21 mm N/A 120 mm
04432435 N/A FAG (Schaeffler) 303 Series 15 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 15 mm N/A 13 mm N/A 11 mm N/A 42 mm
00132152 N/A FAG (Schaeffler) 320 Series 150 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 150 mm N/A 48 mm N/A 36 mm N/A 225 mm
01478846 N/A FAG (Schaeffler) JK0S Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 30 mm N/A 29.5 mm N/A 125 mm
02296503 N/A FAG (Schaeffler) 320 Series 200 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 200 mm N/A 70 mm N/A 53 mm N/A 310 mm
02296515 N/A FAG (Schaeffler) 332 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 46 mm N/A 35 mm N/A 140 mm
00131823 N/A FAG (Schaeffler) 303 Series 80 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 80 mm N/A 39 mm N/A 33 mm N/A 170 mm
00132516 N/A FAG (Schaeffler) 323 Series 90 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 90 mm N/A 64 mm N/A 53 mm N/A 190 mm
00132248 N/A FAG (Schaeffler) 322 Series 55 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 55 mm N/A 25 mm N/A 21 mm N/A 100 mm
02306704 N/A FAG (Schaeffler) 332 Series 75 Millimeter (mm) Bore Diameter Tapered Roller Bearing Full Assembly N/A 75 mm N/A 41 mm N/A 31 mm N/A 130 mm
Unit of Measure
 1 2 3 4 5 »