COMPANY HEADER
Print Back
PCI Procal Inc. VTRY Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller (00088737)
Unit of Measure
1 2 3 4 

Item #

Item Name

Radial Dynamic Load Capacity

Radial Static Load Capacity

Roller Diameter

Roller Width

00088737 N/A PCI Procal Inc. VTRY Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 17600 lb N/A 27200 lb N/A 5.5000 in N/A 2.2500 in
00088747 N/A PCI Procal Inc. VTRY Series 3.7560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 134600 lbf N/A 250000 lbf N/A 10.5000 in N/A 4.7500 in
00088741 N/A PCI Procal Inc. VTRY Series 2.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 35830 lb N/A 56200 lb N/A 7.5000 in N/A 3.25 in
00088733 N/A PCI Procal Inc. VTRY Series 1.0000 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 14300 lb N/A 20000 lb N/A 4.5000 in N/A 1.7500 in
02751693 N/A PCI Procal Inc. VTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 4080 lb N/A 2380 lb N/A 3.5000 in N/A 1.6250 in
02624187 N/A PCI Procal Inc. VTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 10880 lb N/A 7630 lb N/A 3.7500 in N/A 1.5000 in
00088745 N/A PCI Procal Inc. VTRY Series 3.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 83700 lb N/A 159800 lb N/A 9.5000 in N/A 4.2500 in
00088735 N/A PCI Procal Inc. VTRY Series 1.1250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 17600 lb N/A 27200 lb N/A 5.5000 in N/A 2.0000 in
00088739 N/A PCI Procal Inc. VTRY Series 1.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 35870 lb N/A 58400 lb N/A 6.5000 in N/A 2.7500 in
00088743 N/A PCI Procal Inc. VTRY Series 2.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 42400 lb N/A 79800 lb N/A 8.5000 in N/A 3.75 in
00088749 N/A PCI Procal Inc. VTRY Series 4.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 137300 lbf N/A 276000 lbf N/A 11.5000 in N/A 5.2500 in
02249554 N/A PCI Procal Inc. VTRY Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 3400 lb N/A 2240 lb N/A 2.5000 in N/A 1.2500 in
07148461 N/A PCI Procal Inc. VTRY-SS Series 0.4380 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 1276 lbf N/A 1114 lbf N/A 2.5000 in N/A 0.8800 in
07148462 N/A PCI Procal Inc. VTRY-SS Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 2565 lbf N/A 2168 lbf N/A 2.5000 in N/A 1.2500 in
07148464 N/A PCI Procal Inc. VTRY-SS Series 0.6250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 2565 lbf N/A 2168 lbf N/A 3.0000 in N/A 1.2500 in
06777063 N/A PCI Procal Inc. VTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 4334 lbf N/A 2945 lbf N/A 3.5000 in N/A 1.5000 in
07148466 N/A PCI Procal Inc. VTRY-SS Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 2735 lbf N/A 2524 lbf N/A 3.5000 in N/A 1.5000 in
09325229 N/A PCI Procal Inc. VTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 5390 lbf N/A 3507 lbf N/A 3.7500 in N/A 1.5000 in
04749986 N/A PCI Procal Inc. VTRY Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 10880 lbf N/A 7630 lbf N/A 3.7500 in N/A 1.5000 in
07148467 N/A PCI Procal Inc. VTRY Series 1.0000 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 6118 lbf N/A 4586 lbf N/A 4.5000 in N/A 1.7500 in
07148469 N/A PCI Procal Inc. VTRY Series 1.1250 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 17600 lbf N/A 27200 lbf N/A 5.0000 in N/A 2.0000 in
07148471 N/A PCI Procal Inc. VTRY-SS Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 17600 lbf N/A 27200 lbf N/A 5.5000 in N/A 2.2500 in
07148473 N/A PCI Procal Inc. VTRY-SS Series 1.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 35870 lbf N/A 58400 lbf N/A 6.5000 in N/A 2.7500 in
07148475 N/A PCI Procal Inc. VTRY Series 2.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 42400 lbf N/A 79800 lbf N/A 8.5000 in N/A 3.75 in
07148476 N/A PCI Procal Inc. VTRY Series 3.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller N/A 83700 lbf N/A 159800 lbf N/A 9.5000 in N/A 4.2500 in
Unit of Measure
1 2 3 4