Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 09325248 | N/A PCI Procal Inc. VTRY-SS Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 3828 lbf | N/A 3398 lbf | N/A 3.7500 in | N/A 1.5000 in |
| 09325249 | N/A PCI Procal Inc. VTRY-SS Series 0.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 10880 lbf | N/A 7630 lbf | N/A 3.7500 in | N/A 1.5000 in |
| 09325260 | N/A PCI Procal Inc. VTRY-HT Series 1.0000 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 5827 lbf | N/A 4631 lbf | N/A 4.5000 in | N/A 1.7500 in |
| 09325236 | N/A PCI Procal Inc. VTRY-R Series 1.0000 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 6118 lbf | N/A 4586 lbf | N/A 4.5000 in | N/A 1.7500 in |
| 09325250 | N/A PCI Procal Inc. VTRY-SS Series 1.0000 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 5827 lbf | N/A 4631 lbf | N/A 4.5000 in | N/A 1.7500 in |
| 08100660 | N/A PCI Procal Inc. VTRY-R Series 1.0000 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 14300 lbf | N/A 20000 lbf | N/A 4.5000 in | N/A 1.7500 in |
| 07148468 | N/A PCI Procal Inc. VTRY-SS Series 1.0000 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 14300 lbf | N/A 20000 lbf | N/A 4.5000 in | N/A 1.7500 in |
| 09298182 | N/A PCI Procal Inc. VTRY-R Series 1.1250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 6483 lbf | N/A 5216 lbf | N/A 5.0000 in | N/A 2.0000 in |
| 09325251 | N/A PCI Procal Inc. VTRY-SS Series 1.1250 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 6118 lbf | N/A 5171 lbf | N/A 5.0000 in | N/A 2.0000 in |
| 09298183 | N/A PCI Procal Inc. VTRY-R Series 1.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 6483 lbf | N/A 5216 lbf | N/A 5.5000 in | N/A 2.2500 in |
| 07361025 | N/A PCI Procal Inc. VTRY-R Series 2.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 35830 lbf | N/A 56200 lbf | N/A 7.5000 in | N/A 3.25 in |
| 09325253 | N/A PCI Procal Inc. VTRY-SS Series 2.2500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 35830 lbf | N/A 56200 lbf | N/A 7.5000 in | N/A 3.25 in |
| 09325240 | N/A PCI Procal Inc. VTRY-R Series 2.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 42400 lbf | N/A 79800 lbf | N/A 8.5000 in | N/A 3.75 in |
| 09325241 | N/A PCI Procal Inc. VTRY-R Series 3.2560 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 83700 lbf | N/A 159800 lbf | N/A 9.5000 in | N/A 4.2500 in |
| 09325258 | N/A PCI Procal Inc. VTRY-HT Series 3.5000 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 2735 lbf | N/A 2524 lbf | N/A 3.5000 in | N/A 1.6250 in |
| 09325259 | N/A PCI Procal Inc. VTRY-HT Series 3.7500 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 3828 lbf | N/A 3398 lbf | N/A 3.7500 in | N/A 1.5000 in |
| 09325261 | N/A PCI Procal Inc. VTRY-HT Series 5.0000 Inch (in) Bore Diameter V-Groove Yoke Track Roller | N/A 6118 lbf | N/A 5171 lbf | N/A 5.0000 in | N/A 2.0000 in |