Item # |
Item Name |
Full Load Current |
Full Load Torque |
Input Power |
Insulation Class |
|---|---|---|---|---|---|
| 00533757 | N/A Bodine 2.3 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.07 A | Full Load Torque N/A 95 oz·in | Input Power N/A 1/1000 hp | Insulation Class N/A A |
| 00533759 | N/A Bodine 0.9 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.07 A | Full Load Torque N/A 120 oz·in | Input Power N/A 1/1000 hp | Insulation Class N/A B |
| 00533760 | N/A Bodine 200.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.10 A | Full Load Torque N/A 9 oz·in | Input Power N/A 1/450 hp | Insulation Class N/A A |
| 00533761 | N/A Bodine 67.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.10 A | Full Load Torque N/A 27 oz·in | Input Power N/A 1/450 hp | Insulation Class N/A A |
| 00533763 | N/A Bodine 40.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.10 A | Full Load Torque N/A 44 oz·in | Input Power N/A 1/450 hp | Insulation Class N/A A |
| 00533764 | N/A Bodine 20.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.10 A | Full Load Torque N/A 80 oz·in | Input Power N/A 1/450 hp | Insulation Class N/A A |
| 00533768 | N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.07 A | Full Load Torque N/A 20 oz·in | Input Power N/A 1/2000 hp | Insulation Class N/A B |
| 00533771 | N/A Bodine 3.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.07 A | Full Load Torque N/A 88 oz·in | Input Power N/A 1/2000 hp | Insulation Class N/A A |
| 00533773 | N/A Bodine 1.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.07 A | Full Load Torque N/A 120 oz·in | Input Power N/A 1/2000 hp | Insulation Class N/A B |
| 00533778 | N/A Bodine 100.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.09 A | Full Load Torque N/A 9 oz·in | Input Power N/A 1/900 hp | Insulation Class N/A A |
| 00533780 | N/A Bodine 60.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.09 A | Full Load Torque N/A 15 oz·in | Input Power N/A 1/900 hp | Insulation Class N/A A |
| 00533784 | N/A Bodine 25.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.09 A | Full Load Torque N/A 29 oz·in | Input Power N/A 1/900 hp | Insulation Class N/A A |
| 00533786 | N/A Bodine 15.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.09 A | Full Load Torque N/A 48 oz·in | Input Power N/A 1/900 hp | Insulation Class N/A B |
| 00533788 | N/A Bodine 10.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.09 A | Full Load Torque N/A 72 oz·in | Input Power N/A 1/900 hp | Insulation Class N/A A |
| 01440425 | N/A Bodine 9.4 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.33 A | Full Load Torque N/A 40 in·lb | Input Power N/A 1/50 hp | Insulation Class N/A B |
| 01440427 | N/A Bodine 3.8 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.33 A | Full Load Torque N/A 40 in·lb | Input Power N/A 1/50 hp | Insulation Class N/A B |
| 01440428 | N/A Bodine 140.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.45 A | Full Load Torque N/A 11 in·lb | Input Power N/A 1/30 hp | Insulation Class N/A B |
| 01440429 | N/A Bodine 28.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.45 A | Full Load Torque N/A 40 in·lb | Input Power N/A 1/30 hp | Insulation Class N/A B |
| 01440930 | N/A Bodine 19.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.33 A | Full Load Torque N/A 40 in·lb | Input Power N/A 1/50 hp | Insulation Class N/A B |
| 01782644 | N/A Bodine 47.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.40 A | Full Load Torque N/A 148 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 01782645 | N/A Bodine 140.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 1.10 A | Full Load Torque N/A 50 in·lb | Input Power N/A 1/5 hp | Insulation Class N/A B |
| 01782646 | N/A Bodine 7.8 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.78 A | Full Load Torque N/A 341 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 01782647 | N/A Bodine 4.7 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.78 A | Full Load Torque N/A 310 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 01782648 | N/A Bodine 280.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.78 A | Full Load Torque N/A 25 in·lb | Input Power N/A 1/7 hp | Insulation Class N/A B |
| 01782649 | N/A Bodine 7.0 Revolutions Per Minute (rpm) Output Speed Alternating Current (AC) Parallel Gearmotor | Full Load Current N/A 0.06 A | Full Load Torque N/A 95 oz·in | Input Power N/A 1/1600 hp | Insulation Class N/A B |