COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
426 - 450 of 802 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

N/A AMI 3.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 3.2500 in N/A Round N/A 18700 lbf
N/A AMI 3.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 3.4375 in N/A Round N/A 18700 lbf
N/A AMI 90 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 90 mm N/A Round N/A 9750 kgf
N/A AMI 3.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 3.5000 in N/A Round N/A 21500 lbf
N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 25 mm N/A Round N/A 2170 kgf
N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.0000 in N/A Round N/A 4780 lbf
N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 30 mm N/A Round N/A 2730 kgf
N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.1875 in N/A Round N/A 6020 lbf
N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 35 mm N/A Round N/A 3400 kgf
N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Round N/A 7530 lbf
N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.4375 in N/A Round N/A 7530 lbf
N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 40 mm N/A Round N/A 4150 kgf
N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.5000 in N/A Round N/A 9150 lbf
N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 45 mm N/A Round N/A 5250 kgf
N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.6875 in N/A Round N/A 11570 lbf
N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.7500 in N/A Round N/A 11570 lbf
N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 50 mm N/A Round N/A 6300 kgf
N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.8750 in N/A Round N/A 13900 lbf
N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.9375 in N/A Round N/A 13900 lbf
N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 55 mm N/A Round N/A 7300 kgf
N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.0000 in N/A Round N/A 16100 lbf
N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.1875 in N/A Round N/A 16100 lbf
N/A AMI 60 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 60 mm N/A Round N/A 8300 kgf
N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.4375 in N/A Round N/A 18300 lbf
N/A AMI 65 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 65 mm N/A Round N/A 9450 kgf
426 - 450 of 802 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »