COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
101 - 125 of 802 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Round N/A 5820 lbf
N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3125 in N/A Round N/A 5820 lbf
N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3750 in N/A Round N/A 5820 lbf
N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.4375 in N/A Round N/A 5820 lbf
N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 40 mm N/A Round N/A 2990 kgf
N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.5000 in N/A Round N/A 6590 lbf
N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 45 mm N/A Round N/A 3350 kgf
N/A AMI 1.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.6250 in N/A Round N/A 7420 lbf
N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.6875 in N/A Round N/A 7420 lbf
N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.7500 in N/A Round N/A 7420 lbf
N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 50 mm N/A Round N/A 3600 kgf
N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.8750 in N/A Round N/A 7940 lbf
N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.9375 in N/A Round N/A 7940 lbf
N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.0000 in N/A Round N/A 9700 lbf
N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.1875 in N/A Round N/A 9700 lbf
N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 0.5000 in N/A Round N/A 1830 lbf
N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 0.6250 in N/A Round N/A 1830 lbf
N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 20 mm N/A Round N/A 1110 kgf
N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 0.7500 in N/A Round N/A 2450 lbf
N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 25 mm N/A Round N/A 1220 kgf
N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.0000 in N/A Round N/A 2680 lbf
N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 30 mm N/A Round N/A 1700 kgf
N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.2500 in N/A Round N/A 3750 lbf
N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 35 mm N/A Round N/A 2250 kgf
N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 40 mm N/A Round N/A 2540 kgf
101 - 125 of 802 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »