Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03767305 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 30 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1700 kgf |
| 02705502 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 35 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2250 kgf |
| 01449931 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4950 lbf |
| 03771814 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4950 lbf |
| 03766641 | N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.3125 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4950 lbf |
| 04594380 | N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.3125 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4950 lbf |
| 01642329 | N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.3750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4950 lbf |
| 04594381 | N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.3750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4950 lbf |
| 01449933 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.4375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4950 lbf |
| 03773496 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.4375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4950 lbf |
| 03767306 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 35 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2250 kgf |
| 03774211 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 40 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2540 kgf |
| 01449934 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.5000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5600 lbf |
| 03771815 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.5000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5600 lbf |
| 04594382 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 40 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2540 kgf |
| 02118920 | N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 45 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2870 kgf |
| 03766642 | N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.6875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6320 lbf |
| 01449935 | N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6320 lbf |
| 03749152 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 50 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3080 kgf |
| 03771830 | N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.8750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6790 lbf |
| 04594383 | N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.8750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6790 lbf |
| 01449936 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6790 lbf |
| 04594384 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 1.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6790 lbf |
| 01449937 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 2.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6790 lbf |
| 04594385 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A 440C Stainless Steel | Bore Diameter N/A 2.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6790 lbf |