COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 75 of 128 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Bearing Element

Bore Diameter

Radial Dynamic Load Capacity

Roller Width

N/A INA (Schaeffler) NATR-PP Series 19 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 6 mm N/A 790 lbf N/A 11 mm
N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 22 mm N/A 2230 lbf N/A 15.8 mm
N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 30 mm N/A 5200 lbf N/A 19.8 mm
N/A INA (Schaeffler) 130 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 50 mm N/A 43000 lbf N/A 63 mm
N/A INA (Schaeffler) NATR Series 16 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 5 mm N/A 710 lbf N/A 11 mm
N/A INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 5 mm N/A 1090 lbf N/A 11 mm
N/A INA (Schaeffler) 16 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 5 mm N/A 1090 lbf N/A 11 mm
N/A INA (Schaeffler) 90 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - One Row N/A 45 mm N/A 5060 lbf N/A 19 mm
N/A INA (Schaeffler) NATR-PP Series 16 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 5 mm N/A 710 lbf N/A 11 mm
N/A INA (Schaeffler) 140 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 55 mm N/A 50000 lbf N/A 68 mm
N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - One Row N/A 10 mm N/A 980 lbf N/A 9 mm
N/A INA (Schaeffler) NATR-PP Series 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 40 mm N/A 7400 lbf N/A 32 mm
N/A INA (Schaeffler) 220 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 90 mm N/A 111000 lbf N/A 98 mm
N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 40 mm N/A 6200 lbf N/A 22.7 mm
N/A INA (Schaeffler) NATR-PP Series 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 15 mm N/A 2180 lbf N/A 18 mm
N/A INA (Schaeffler) NATR Series 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 15 mm N/A 2180 lbf N/A 18 mm
N/A INA (Schaeffler) 260 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 110 mm N/A 151000 lbf N/A 113 mm
N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - Two Rows N/A 12 mm N/A 1120 lbf N/A 12 mm
N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 12 mm N/A 1080 lbf N/A 11.8 mm
N/A INA (Schaeffler) 85 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 45 mm N/A 5700 lbf N/A 19.8 mm
N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 15 mm N/A 2050 lbf N/A 11.8 mm
N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Cylindrical Rollers N/A 30 mm N/A 10800 lbf N/A 28 mm
N/A INA (Schaeffler) NATR-PP Series 32 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 12 mm N/A 1550 lbf N/A 15 mm
N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Balls - Two Rows N/A N/A 10000 N N/A 15.9 mm
N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Crowned Yoke Roller N/A Needle Rollers N/A 35 mm N/A 5200 lbf N/A 22.7 mm
51 - 75 of 128 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »