Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Fillet Radius |
Outside Diameter |
|---|---|---|---|---|---|
| 00115420 | N/A NTN 70C Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7009CGD2/GNP4 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 75 mm |
| 04981548 | N/A NTN 719CV Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 71915CVDUJ74 | Bore Diameter N/A 75 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 105 mm |
| 04510624 | N/A NTN 72C Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7204CDB/GNP5 | Bore Diameter N/A 20 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 47 mm |
| 04898348 | N/A NTN 719HV Series 17 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 71903HVDUJ84 | Bore Diameter N/A 17 mm | Fillet Radius N/A 0.3 mm | Outside Diameter N/A 30 mm |
| 04548115 | N/A NTN 5S Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 5S-BNT908DTP2 | Bore Diameter N/A 40 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 62 mm |
| 04548118 | N/A NTN 5S Series 55 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 5S-HSB011CT1DTP2 | Bore Diameter N/A 55 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 90 mm |
| 00114282 | N/A NTN 72C Series 45 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7209CT1GD2/GNP4 | Bore Diameter N/A 45 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 85 mm |
| 04544633 | N/A NTN 72C Series 60 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7212CGD2/GNP4 | Bore Diameter N/A 60 mm | Fillet Radius N/A 1.5 mm | Outside Diameter N/A 110 mm |
| 03527273 | N/A NTN 72 Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7205DB | Bore Diameter N/A 25 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 52 mm |
| 03113559 | N/A NTN 70 Series 15 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7002HTDF/GMP5 | Bore Diameter N/A 15 mm | Fillet Radius N/A 0.3 mm | Outside Diameter N/A 32 mm |
| 02093119 | N/A NTN 72C Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7205CDB/GNP5 | Bore Diameter N/A 25 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 52 mm |
| 02063523 | N/A NTN 72 Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7204DB | Bore Diameter N/A 20 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 47 mm |
| 05069585 | N/A NTN 79 Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7910CGD2/GNP4 | Bore Diameter N/A 50 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 72 mm |
| 00112563 | N/A NTN 73C Series 15 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7302CGD2/GNP4 | Bore Diameter N/A 15 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 42 mm |
| 04777681 | N/A NTN 70 Series 75 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7015CGD2/GNP4 | Bore Diameter N/A 75 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 115 mm |
| 04510619 | N/A NTN 70C Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7006CGD2/GNP4 | Bore Diameter N/A 30 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 55 mm |
| 04189356 | N/A NTN 72C Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7205CDB/GNP4 | Bore Diameter N/A 25 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 52 mm |
| 04548148 | N/A NTN HSB Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A HSB910CDTP2 | Bore Diameter N/A 50 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 72 mm |
| 04544631 | N/A NTN 70C Series 40 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7008CDB/GNP5 | Bore Diameter N/A 40 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 68 mm |
| 02745744 | N/A NTN 70 Series 110 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7022DB/GNP5 | Bore Diameter N/A 110 mm | Fillet Radius N/A 2 mm | Outside Diameter N/A 170 mm |
| 02166016 | N/A NTN 70C Series 35 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7007CGD2/GNP4 | Bore Diameter N/A 35 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 62 mm |
| 02704286 | N/A NTN 70C Series 20 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7004CDB/GNP5 | Bore Diameter N/A 20 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 42 mm |
| 02871285 | N/A NTN 72C Series 50 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7210CGD2/GNP4 | Bore Diameter N/A 50 mm | Fillet Radius N/A 1.1 mm | Outside Diameter N/A 90 mm |
| 00114772 | N/A NTN 70C Series 25 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7005CGD2/GNP4 | Bore Diameter N/A 25 mm | Fillet Radius N/A 0.6 mm | Outside Diameter N/A 47 mm |
| 00116904 | N/A NTN 72C Series 30 Millimeter (mm) Bore Diameter Duplex Angular Contact Bearing | Manufacturer Part Number N/A 7206CDB/GNP5 | Bore Diameter N/A 30 mm | Fillet Radius N/A 1 mm | Outside Diameter N/A 62 mm |