Item # |
Item Name |
Base Speed |
Duty/Condition Type |
Frame Material |
Frame Size |
|---|---|---|---|---|---|
| 04538894 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1785 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 447T |
| 04546237 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1785 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 445T |
| 04601209 | N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 3505 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 143T |
| 04601210 | N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1185 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 444T |
| 04601211 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1175 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 286T |
| 04601212 | N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 3560 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 284TS |
| 04601213 | N/A Nidec 3545 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 3545 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 324TS |
| 04601214 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1190 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 364T |
| 04601215 | N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 3565 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 326TS |
| 04601216 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1190 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 365T |
| 04601217 | N/A Nidec 3570 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 3570 rpm | Duty/Condition Type N/A Hazardous Location | Frame Material N/A Cast Iron | Frame Size N/A 364TS |
| 04601218 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1180 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 254T |
| 05655712 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1780 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 405T |
| 05655713 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1760 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 215T |
| 05655714 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1785 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 444T |
| 05655715 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1785 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 445T |
| 05655716 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1775 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 254T |
| 05655717 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1760 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Steel | Frame Size N/A 143T |
| 05655719 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1770 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 256T |
| 05655720 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1775 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 284T |
| 05655721 | N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1745 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Steel | Frame Size N/A 145T |
| 05655722 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1770 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 286T |
| 05655723 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1755 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Steel | Frame Size N/A 145T |
| 05655724 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1760 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 182T |
| 05655725 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Explosion Proof/Hazardous Location Motor | Base Speed N/A 1775 rpm | Duty/Condition Type N/A Continuous Duty | Frame Material N/A Cast Iron | Frame Size N/A 324T |