Item # |
Item Name |
Bore Diameter |
Bore Type |
Chain Pitch Size |
Length Through Bore |
|---|---|---|---|---|---|
| 00193100 | N/A Tsubaki (UST) 1.1250 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 1.1250 in |
| 00168990 | N/A Tsubaki (UST) 1.1250 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 1.1250 in |
| 00177012 | N/A Tsubaki (UST) 1.1250 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 1.1250 in |
| 00182520 | N/A Tsubaki (UST) 1.1250 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 1.1250 in |
| 00182624 | N/A Tsubaki (UST) 1.1250 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 1.1250 in |
| 00169016 | N/A Tsubaki (UST) 1.1250 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 1.1250 in |
| 00169188 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 0.8750 in |
| 00169228 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 0.8750 in |
| 00169264 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 0.8750 in |
| 00169291 | N/A Tsubaki (UST) 0.8750 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 0.8750 in |
| 00169318 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 1 in |
| 00169349 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 1 in |
| 00169371 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 1 in |
| 00169395 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 1 in |
| 00169560 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 1/2 in | Length Through Bore N/A 1 in |
| 00169536 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 5/8 in | Length Through Bore N/A 1 in |
| 00169578 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 5/8 in | Length Through Bore N/A 1 in |
| 00169614 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 5/8 in | Length Through Bore N/A 1 in |
| 00169670 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 5/8 in | Length Through Bore N/A 1 in |
| 00169731 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 5/8 in | Length Through Bore N/A 1 in |
| 00169791 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 5/8 in | Length Through Bore N/A 1 in |
| 00169880 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 5/8 in | Length Through Bore N/A 1 in |
| 00169966 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 5/8 in | Length Through Bore N/A 1 in |
| 00170056 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 5/8 in | Length Through Bore N/A 1 in |
| 00170139 | N/A Tsubaki (UST) 1.0000 Inch (in) Length Through Finished Bore Sprocket | Bore Diameter N/A 1.0000 in | Bore Type N/A Finished with Keyway | Chain Pitch Size N/A 5/8 in | Length Through Bore N/A 1 in |