Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 02376966 | N/A B-Loc 1.6875 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 2.9530 in | Inside Diameter N/A 1.6875 in | Installation Torque N/A 30 ft·lb | Screw Size N/A M8 x 50 |
| 02376779 | N/A B-Loc 2.6875 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.3307 in | Inside Diameter N/A 2.6875 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 60 |
| 02376784 | N/A B-Loc 3.1250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 4.7240 in | Inside Diameter N/A 3.1250 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 60 |
| 02376968 | N/A B-Loc 3.6250 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.1180 in | Inside Diameter N/A 3.6250 in | Installation Torque N/A 60 ft·lb | Screw Size N/A M10 x 60 |
| 02376971 | N/A B-Loc 4.2500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 6.1020 in | Inside Diameter N/A 4.2500 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 80 |
| 02376791 | N/A B-Loc 4.3750 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 6.1020 in | Inside Diameter N/A 4.3750 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 80 |
| 02376794 | N/A B-Loc 4.7500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 6.4960 in | Inside Diameter N/A 4.7500 in | Installation Torque N/A 105 ft·lb | Screw Size N/A M12 x 80 |
| 02376798 | N/A B-Loc 5.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.4800 in | Inside Diameter N/A 5.5000 in | Installation Torque N/A 166 ft·lb | Screw Size N/A M14 x 90 |
| 02376973 | N/A B-Loc 5.7500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.8740 in | Inside Diameter N/A 5.7500 in | Installation Torque N/A 166 ft·lb | Screw Size N/A M14 x 90 |
| 02376801 | N/A B-Loc 6.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 8.8580 in | Inside Diameter N/A 6.4375 in | Installation Torque N/A 257 ft·lb | Screw Size N/A M16 x 110 |
| 02376802 | N/A B-Loc 6.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 8.8580 in | Inside Diameter N/A 6.5000 in | Installation Torque N/A 257 ft·lb | Screw Size N/A M16 x 110 |
| 02376974 | N/A B-Loc 7.2500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 9.8430 in | Inside Diameter N/A 7.2500 in | Installation Torque N/A 257 ft·lb | Screw Size N/A M16 x 110 |
| 02376805 | N/A B-Loc 7.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 9.8430 in | Inside Diameter N/A 7.4375 in | Installation Torque N/A 257 ft·lb | Screw Size N/A M16 x 110 |
| 02376806 | N/A B-Loc 7.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 9.8430 in | Inside Diameter N/A 7.0000 in | Installation Torque N/A 257 ft·lb | Screw Size N/A M16 x 110 |
| 02376975 | N/A B-Loc 7.7500 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 10.2360 in | Inside Diameter N/A 7.7500 in | Installation Torque N/A 257 ft·lb | Screw Size N/A M16 x 110 |
| 02376807 | N/A B-Loc 7.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 10.2360 in | Inside Diameter N/A 7.9375 in | Installation Torque N/A 257 ft·lb | Screw Size N/A M16 x 110 |
| 02376808 | N/A B-Loc 8.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 10.2360 in | Inside Diameter N/A 8.0000 in | Installation Torque N/A 257 ft·lb | Screw Size N/A M16 x 110 |
| 02376501 | N/A B-Loc 180 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 285 mm | Inside Diameter N/A 180 mm | Installation Torque N/A 915 N·m | Screw Size N/A M22 x 180 |
| 02376502 | N/A B-Loc 200 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 305 mm | Inside Diameter N/A 200 mm | Installation Torque N/A 915 N·m | Screw Size N/A M22 x 180 |
| 02376504 | N/A B-Loc 260 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 375 mm | Inside Diameter N/A 260 mm | Installation Torque N/A 1180 N·m | Screw Size N/A M24 x 180 |
| 02376506 | N/A B-Loc 280 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 405 mm | Inside Diameter N/A 280 mm | Installation Torque N/A 1180 N·m | Screw Size N/A M24 x 180 |
| 02376507 | N/A B-Loc 300 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 425 mm | Inside Diameter N/A 300 mm | Installation Torque N/A 1180 N·m | Screw Size N/A M24 x 180 |
| 02376510 | N/A B-Loc 340 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 475 mm | Inside Diameter N/A 340 mm | Installation Torque N/A 1763 N·m | Screw Size N/A M27 x 220 |
| 02376511 | N/A B-Loc 360 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 495 mm | Inside Diameter N/A 360 mm | Installation Torque N/A 1763 N·m | Screw Size N/A M27 x 220 |
| 02376517 | N/A B-Loc 480 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 615 mm | Inside Diameter N/A 480 mm | Installation Torque N/A 1763 N·m | Screw Size N/A M27 x 220 |