COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
101 - 125 of 806 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Component Bore Diameter

Inside Diameter

Installation Torque

Screw Size

N/A B-Loc 5.9375 Inch (in) Inside Diameter Keyless Bushing N/A 7.8740 in N/A 5.9375 in N/A 105 N·m N/A M12 x 70
N/A B-Loc 6.9375 Inch (in) Inside Diameter Keyless Bushing N/A 9.2520 in N/A 6.9375 in N/A 166 N·m N/A M14 x 80
N/A B-Loc 7.9375 Inch (in) Inside Diameter Keyless Bushing N/A 10.2360 in N/A 7.9375 in N/A 166 N·m N/A M14 x 80
N/A B-Loc 4.9980 Inch (in) Inside Diameter Keyless Bushing N/A 10.3600 in N/A 4.9980 in N/A 74 ft·lb N/A M12 x 50
N/A B-Loc 5.6430 Inch (in) Inside Diameter Keyless Bushing N/A 11.8100 in N/A 5.6430 in N/A 185 ft·lb N/A M16 x 55
N/A B-Loc 5.9650 Inch (in) Inside Diameter Keyless Bushing N/A 12.9900 in N/A 5.9650 in N/A 185 ft·lb N/A M16 x 65
N/A B-Loc 6.4490 Inch (in) Inside Diameter Keyless Bushing N/A 13.7800 in N/A 6.4490 in N/A 185 ft·lb N/A M16 x 65
N/A B-Loc 7.0940 Inch (in) Inside Diameter Keyless Bushing N/A 14.5700 in N/A 7.0940 in N/A 185 ft·lb N/A M16 x 80
N/A B-Loc 7.7390 Inch (in) Inside Diameter Keyless Bushing N/A 15.9500 in N/A 7.7390 in N/A 362 ft·lb N/A M20 x 80
N/A B-Loc 7.7390 Inch (in) Inside Diameter Keyless Bushing N/A 15.9500 in N/A 7.7390 in N/A 185 ft·lb N/A M20 x 100
N/A B-Loc 8.3830 Inch (in) Inside Diameter Keyless Bushing N/A 16.9300 in N/A 8.3830 in N/A 362 ft·lb N/A M20 x 90
N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing N/A 50 mm N/A 25 mm N/A 14 N·m N/A M6 x 20
N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing N/A 55 mm N/A 30 mm N/A 14 N·m N/A M6 x 20
N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing N/A 60 mm N/A 35 mm N/A 14 N·m N/A M6 x 20
N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing N/A 65 mm N/A 40 mm N/A 14 N·m N/A M6 x 20
N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing N/A 75 mm N/A 45 mm N/A 34 N·m N/A M8 x 25
N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing N/A 80 mm N/A 50 mm N/A 34 N·m N/A M8 x 25
N/A B-Loc 60 Millimeter (mm) Inside Diameter Keyless Bushing N/A 90 mm N/A 60 mm N/A 34 N·m N/A M8 x 25
N/A B-Loc 70 Millimeter (mm) Inside Diameter Keyless Bushing N/A 110 mm N/A 70 mm N/A 68 N·m N/A M10 x 30
N/A B-Loc 85 Millimeter (mm) Inside Diameter Keyless Bushing N/A 125 mm N/A 85 mm N/A 68 N·m N/A M10 x 30
N/A B-Loc 90 Millimeter (mm) Inside Diameter Keyless Bushing N/A 130 mm N/A 90 mm N/A 68 N·m N/A M10 x 30
N/A B-Loc 100 Millimeter (mm) Inside Diameter Keyless Bushing N/A 145 mm N/A 100 mm N/A 122 N·m N/A M12 x 35
N/A B-Loc 120 Millimeter (mm) Inside Diameter Keyless Bushing N/A 165 mm N/A 120 mm N/A 122 N·m N/A M12 x 35
N/A B-Loc 0.7500 Inch (in) Inside Diameter Keyless Bushing N/A 1.8500 in N/A 0.7500 in N/A 10 ft·lb N/A M6 x 20
N/A B-Loc 1.0000 Inch (in) Inside Diameter Keyless Bushing N/A 1.9690 in N/A 1.0000 in N/A 10 ft·lb N/A M6 x 20
101 - 125 of 806 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »