Item # |
Item Name |
Component Bore Diameter |
Inside Diameter |
Installation Torque |
Screw Size |
|---|---|---|---|---|---|
| 00234739 | N/A B-Loc 4.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 5.8430 in | Inside Diameter N/A 4.0000 in | Installation Torque N/A 91 ft·lb | Screw Size N/A M12 x 30 |
| 00234752 | N/A B-Loc 4.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 6.4960 in | Inside Diameter N/A 4.4375 in | Installation Torque N/A 91 ft·lb | Screw Size N/A M12 x 30 |
| 00234758 | N/A B-Loc 4.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 6.4960 in | Inside Diameter N/A 4.5000 in | Installation Torque N/A 91 ft·lb | Screw Size N/A M12 x 30 |
| 00234767 | N/A B-Loc 4.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.0870 in | Inside Diameter N/A 4.9375 in | Installation Torque N/A 91 ft·lb | Screw Size N/A M12 x 35 |
| 03553635 | N/A B-Loc 5.4375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 7.4800 in | Inside Diameter N/A 5.4375 in | Installation Torque N/A 91 ft·lb | Screw Size N/A M12 x 35 |
| 00234796 | N/A B-Loc 6.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 8.2680 in | Inside Diameter N/A 6.0000 in | Installation Torque N/A 91 ft·lb | Screw Size N/A M12 x 35 |
| 00234802 | N/A B-Loc 6.5000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 8.8580 in | Inside Diameter N/A 6.5000 in | Installation Torque N/A 138 ft·lb | Screw Size N/A M14 x 40 |
| 00234806 | N/A B-Loc 6.9375 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 9.2520 in | Inside Diameter N/A 6.9375 in | Installation Torque N/A 138 ft·lb | Screw Size N/A M14 x 40 |
| 00234807 | N/A B-Loc 7.0000 Inch (in) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 9.2520 in | Inside Diameter N/A 7.0000 in | Installation Torque N/A 138 ft·lb | Screw Size N/A M14 x 40 |
| 02376908 | N/A B-Loc 22 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 47 mm | Inside Diameter N/A 22 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 20 |
| 02376911 | N/A B-Loc 25 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 50 mm | Inside Diameter N/A 25 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 20 |
| 02376913 | N/A B-Loc 28 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 55 mm | Inside Diameter N/A 28 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 20 |
| 02376914 | N/A B-Loc 30 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 55 mm | Inside Diameter N/A 30 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 20 |
| 02376916 | N/A B-Loc 35 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 60 mm | Inside Diameter N/A 35 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 20 |
| 02376918 | N/A B-Loc 40 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 65 mm | Inside Diameter N/A 40 mm | Installation Torque N/A 16 N·m | Screw Size N/A M6 x 20 |
| 02376920 | N/A B-Loc 45 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 75 mm | Inside Diameter N/A 45 mm | Installation Torque N/A 41 N·m | Screw Size N/A M8 x 25 |
| 02376922 | N/A B-Loc 50 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 80 mm | Inside Diameter N/A 50 mm | Installation Torque N/A 41 N·m | Screw Size N/A M8 x 25 |
| 02376923 | N/A B-Loc 55 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 85 mm | Inside Diameter N/A 55 mm | Installation Torque N/A 41 N·m | Screw Size N/A M8 x 25 |
| 02376924 | N/A B-Loc 60 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 90 mm | Inside Diameter N/A 60 mm | Installation Torque N/A 41 N·m | Screw Size N/A M8 x 25 |
| 02376927 | N/A B-Loc 75 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 115 mm | Inside Diameter N/A 75 mm | Installation Torque N/A 81 N·m | Screw Size N/A M10 x 30 |
| 02376928 | N/A B-Loc 80 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 120 mm | Inside Diameter N/A 80 mm | Installation Torque N/A 81 N·m | Screw Size N/A M10 x 30 |
| 02376930 | N/A B-Loc 90 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 130 mm | Inside Diameter N/A 90 mm | Installation Torque N/A 81 N·m | Screw Size N/A M10 x 30 |
| 02376893 | N/A B-Loc 100 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 145 mm | Inside Diameter N/A 100 mm | Installation Torque N/A 142 N·m | Screw Size N/A M12 x 35 |
| 02376894 | N/A B-Loc 110 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 155 mm | Inside Diameter N/A 110 mm | Installation Torque N/A 142 N·m | Screw Size N/A M12 x 35 |
| 02376895 | N/A B-Loc 120 Millimeter (mm) Inside Diameter Keyless Bushing | Component Bore Diameter N/A 165 mm | Inside Diameter N/A 120 mm | Installation Torque N/A 142 N·m | Screw Size N/A M12 x 35 |