COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
201 - 225 of 391 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Inside Diameter

Length Through Bore

Outside Diameter

Overall Length

N/A Climax Metal 1.4960 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 4.9375 in N/A 1.4960 in N/A 7.0866 in N/A 1.9700 in
N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 85 mm N/A 1.1020 in N/A 125 mm N/A 1.4960 in
N/A Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 80 mm N/A 1.5940 in N/A 4.7244 in N/A 1.9880 in
N/A Climax Metal 22 mm Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 6 mm N/A 22 mm N/A 25 mm N/A 1.0240 in
N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 5.4375 in N/A 2.1650 in N/A 7.4803 in N/A 2.7170 in
N/A Climax Metal 4.3700 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 260 mm N/A 4.3700 in N/A 325 mm N/A 5 in
N/A Climax Metal 2.1260 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 38 mm N/A 2.1260 in N/A 50 mm N/A 2.362 in
N/A Climax Metal 2.4410 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.5000 in N/A 2.4410 in N/A 5.1181 in N/A 2.835 in
N/A Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 5.9375 in N/A 2.1650 in N/A 7.8740 in N/A 2.7170 in
N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 4.4375 in N/A 1.7720 in N/A 6.1024 in N/A 2.2440 in
N/A Climax Metal 2.5590 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 200 mm N/A 2.5590 in N/A 260 mm N/A 3.1100 in
N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.6875 in N/A 0.9450 in N/A 2.9528 in N/A 1.2600 in
N/A Climax Metal 3.7800 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 3.2500 in N/A 3.7800 in N/A 4.1732 in N/A 4.173 in
N/A Climax Metal 1.3580 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 2.0000 in N/A 1.3580 in N/A 3.1496 in N/A 1.6730 in
N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 30 mm N/A 0.7874 in N/A 55 mm N/A 1.0240 in
N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 55 mm N/A 0.9450 in N/A 85 mm N/A 1.2600 in
N/A Climax Metal 0.0984 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 8 mm N/A 0.0984 in N/A 15 mm N/A 1.1420 in
N/A Climax Metal 1.1020 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 30 mm N/A 1.1020 in N/A 1.9375 in N/A 1.2990 in
N/A Climax Metal 1.7720 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 4.0000 in N/A 1.7720 in N/A 5.7087 in N/A 2.2440 in
N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 32 mm N/A 0.7874 in N/A 60 mm N/A 1.0240 in
N/A Climax Metal 0.9450 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 42 mm N/A 0.9450 in N/A 75 mm N/A 1.2600 in
N/A Climax Metal 4.1340 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 200 mm N/A 4.1340 in N/A 260 mm N/A 4.685 in
N/A Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 1.2500 in N/A 1.1220 in N/A 2.3622 in N/A 1.3580 in
N/A Climax Metal 0.7874 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 38 mm N/A 0.7874 in N/A 65 mm N/A 1.0240 in
N/A Climax Metal 2.7560 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly N/A 45 mm N/A 2.7560 in N/A 59 mm N/A 3.0710 in
201 - 225 of 391 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »