Item # |
Item Name |
Manufacturer Part Number |
Bore Size |
Maximum Angular Misalignment |
Maximum Axial Float |
|---|---|---|---|---|---|
| 00866504 | N/A Nexen 0.6250 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 800400 | Bore Size N/A 5/8 in | Maximum Angular Misalignment N/A 0.0 º | Maximum Axial Float N/A 0.000 in |
| 00868600 | N/A Nexen 0.5000 to 1.0000 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 802700 | Bore Size N/A 0.5000 to 1.0000 in | Maximum Angular Misalignment N/A 0.040 in | Maximum Axial Float N/A 0.125 in |
| 00870523 | N/A Nexen 0.5000 to 1.1250 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 804900 | Bore Size N/A 0.5000 to 1.1250 in | Maximum Angular Misalignment N/A 2.0 º | Maximum Axial Float N/A 0.125 in |
| 00876844 | N/A Nexen 1.0000 to 2.5000 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 807400 | Bore Size N/A 1.0000 to 2.5000 in | Maximum Angular Misalignment N/A 0.128 in | Maximum Axial Float N/A 0.125 in |
| 00878604 | N/A Nexen 1.0000 to 2.5000 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 809700 | Bore Size N/A 1.0000 to 2.5000 in | Maximum Angular Misalignment N/A 0.064 in | Maximum Axial Float N/A 0.125 in |
| 00879749 | N/A Nexen 1.5000 to 3.0000 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 811700 | Bore Size N/A 1.5000 to 3.0000 in | Maximum Angular Misalignment N/A 0.160 in | Maximum Axial Float N/A 0.188 in |
| 02506179 | N/A Nexen 14 to 24 Millimeter (mm) Bore Size Coupling Adapter | Manufacturer Part Number N/A 802799 | Bore Size N/A 14 to 24 mm | Maximum Angular Misalignment N/A 0.040 in | Maximum Axial Float N/A 0.125 in |
| 02506180 | N/A Nexen 13 to 32 Millimeter (mm) Bore Size Coupling Adapter | Manufacturer Part Number N/A 804999 | Bore Size N/A 13 to 32 mm | Maximum Angular Misalignment N/A 2.0 º | Maximum Axial Float N/A 0.125 in |
| 02506181 | N/A Nexen 14 to 65 Millimeter (mm) Bore Size Coupling Adapter | Manufacturer Part Number N/A 807499 | Bore Size N/A 14 to 65 mm | Maximum Angular Misalignment N/A 0.128 in | Maximum Axial Float N/A 0.125 in |
| 02506182 | N/A Nexen 14 to 65 Millimeter (mm) Bore Size Coupling Adapter | Manufacturer Part Number N/A 809799 | Bore Size N/A 14 to 65 mm | Maximum Angular Misalignment N/A 0.064 in | Maximum Axial Float N/A 0.125 in |
| 02506183 | N/A Nexen 0.5000 to 1.1250 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 804901 | Bore Size N/A 0.5000 to 1.1250 in | Maximum Angular Misalignment N/A 2.0 º | Maximum Axial Float N/A 0.125 in |
| 01128017 | N/A Nexen 0.5000 to 1.2500 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 909980 | Bore Size N/A 0.5000 to 1.2500 in | Maximum Angular Misalignment N/A 1.5 º | Maximum Axial Float N/A 0.065 in |
| 01128020 | N/A Nexen 0.5000 to 1.2500 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 909981 | Bore Size N/A 0.5000 to 1.2500 in | Maximum Angular Misalignment N/A 3.0 º | Maximum Axial Float N/A 0.130 in |
| 01128036 | N/A Nexen 0.5000 to 2.0000 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 910180 | Bore Size N/A 0.5000 to 2.0000 in | Maximum Angular Misalignment N/A 1.5 º | Maximum Axial Float N/A 0.080 in |
| 01128040 | N/A Nexen 0.5000 to 2.0000 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 910181 | Bore Size N/A 0.5000 to 2.0000 in | Maximum Angular Misalignment N/A 3.0 º | Maximum Axial Float N/A 0.160 in |
| 01128048 | N/A Nexen 0.5000 to 2.5000 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 910280 | Bore Size N/A 0.5000 to 2.5000 in | Maximum Angular Misalignment N/A 1.5 º | Maximum Axial Float N/A 0.090 in |
| 01128052 | N/A Nexen 0.5000 to 2.5000 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 910281 | Bore Size N/A 0.5000 to 2.5000 in | Maximum Angular Misalignment N/A 3.0 º | Maximum Axial Float N/A 0.180 in |
| 01128061 | N/A Nexen 0.5000 to 2.5000 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 910380 | Bore Size N/A 0.5000 to 2.5000 in | Maximum Angular Misalignment N/A 1.5 º | Maximum Axial Float N/A 0.017 in |
| 01128074 | N/A Nexen 0.9375 to 3.0000 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 910480 | Bore Size N/A 0.9375 to 3.0000 in | Maximum Angular Misalignment N/A 1.5 º | Maximum Axial Float N/A 0.120 in |
| 01128096 | N/A Nexen 1.1875 to 3.9375 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 910580 | Bore Size N/A 1.1875 to 3.9375 in | Maximum Angular Misalignment N/A 1.5 º | Maximum Axial Float N/A 0.135 in |
| 01128107 | N/A Nexen 1.1875 to 3.9375 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 910581 | Bore Size N/A 1.1875 to 3.9375 in | Maximum Angular Misalignment N/A 3.0 º | Maximum Axial Float N/A 0.270 in |
| 01128118 | N/A Nexen 1.4375 to 4.4375 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 911780 | Bore Size N/A 1.4375 to 4.4375 in | Maximum Angular Misalignment N/A 1.5 º | Maximum Axial Float N/A 0.026 in |
| 01128128 | N/A Nexen 1.4375 to 4.4375 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 911781 | Bore Size N/A 1.4375 to 4.4375 in | Maximum Angular Misalignment N/A 3.0 º | Maximum Axial Float N/A 0.310 in |
| 02506433 | N/A Nexen 0.5000 to 1.2500 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 909984 | Bore Size N/A 0.5000 to 1.2500 in | Maximum Angular Misalignment N/A 1.5 º | Maximum Axial Float N/A 0.065 in |
| 02506444 | N/A Nexen 1.1875 to 3.9375 Inch (in) Bore Size Coupling Adapter | Manufacturer Part Number N/A 910584 | Bore Size N/A 1.1875 to 3.9375 in | Maximum Angular Misalignment N/A 1.5 º | Maximum Axial Float N/A 0.135 in |