Item # |
Item Name |
Manufacturer Part Number |
Bore Size |
Clutch Air Chamber Volume when New |
Engagement |
|---|---|---|---|---|---|
| 00878960 | N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 810050 | Bore Size N/A 1.8750 in | Clutch Air Chamber Volume when New N/A 1.246 in³ | Engagement N/A Air Engaged |
| 00879036 | N/A Nexen 1.6875 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 810055 | Bore Size N/A 1.6875 in | Clutch Air Chamber Volume when New N/A 1.246 in³ | Engagement N/A Air Engaged |
| 00879212 | N/A Nexen 2.3750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 810900 | Bore Size N/A 2.3750 in | Clutch Air Chamber Volume when New N/A 2.152 in³ | Engagement N/A Air Engaged |
| 00879345 | N/A Nexen 2.3750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 811100 | Bore Size N/A 2.3750 in | Clutch Air Chamber Volume when New N/A 2.152 in³ | Engagement N/A Air Engaged |
| 00904934 | N/A Nexen 0.3750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 856800 | Bore Size N/A 3/8 in | Clutch Air Chamber Volume when New N/A 0.050 in³ | Engagement N/A Air Engaged |
| 01126678 | N/A Nexen 1.9375 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 835145 | Bore Size N/A 1.9375 in | Clutch Air Chamber Volume when New N/A | Engagement N/A Air Engaged |
| 01126708 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 827264 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 1.493 in³ | Engagement N/A Air Engaged |
| 01606399 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 805272 | Bore Size N/A 1.1250 in | Clutch Air Chamber Volume when New N/A 0.327 in³ | Engagement N/A Air Engaged |
| 02057415 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802865 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
| 02461874 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 800113 | Bore Size N/A 5/8 in | Clutch Air Chamber Volume when New N/A 0.201 in³ | Engagement N/A Air Engaged |
| 02506458 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 800002 | Bore Size N/A 5/8 in | Clutch Air Chamber Volume when New N/A 0.201 in³ | Engagement N/A Air Engaged |
| 02506461 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802873 | Bore Size N/A 5/8 in | Clutch Air Chamber Volume when New N/A 0.201 in³ | Engagement N/A Air Engaged |
| 02506462 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802872 | Bore Size N/A 5/8 in | Clutch Air Chamber Volume when New N/A 0.201 in³ | Engagement N/A Air Engaged |
| 02506915 | N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802870 | Bore Size N/A 5/8 in | Clutch Air Chamber Volume when New N/A 0.201 in³ | Engagement N/A Air Engaged |
| 02506916 | N/A Nexen 0.5000 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802871 | Bore Size N/A 1/2 in | Clutch Air Chamber Volume when New N/A 0.201 in³ | Engagement N/A Air Engaged |
| 02506927 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802852 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
| 02506937 | N/A Nexen 0.7500 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802860 | Bore Size N/A 3/4 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
| 02506970 | N/A Nexen 1.7500 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 811106 | Bore Size N/A 1.7500 in | Clutch Air Chamber Volume when New N/A 2.152 in³ | Engagement N/A Air Engaged |
| 02506983 | N/A Nexen 0.5000 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 800112 | Bore Size N/A 1/2 in | Clutch Air Chamber Volume when New N/A 0.201 in³ | Engagement N/A Air Engaged |
| 02506984 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802853 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
| 02507025 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802812 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
| 02507026 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802822 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
| 02507036 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802811 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
| 02507037 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 802821 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.266 in³ | Engagement N/A Air Engaged |
| 02507044 | N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 810021 | Bore Size N/A 1.8750 in | Clutch Air Chamber Volume when New N/A 1.246 in³ | Engagement N/A Air Engaged |