COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 75 of 156 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Size

Clutch Air Chamber Volume when New

Engagement

N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802832 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802842 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802831 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802841 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch N/A 810031 N/A 1.8750 in N/A 1.246 in³ N/A Air Engaged
N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 802878 N/A 5/8 in N/A 0.201 in³ N/A Air Engaged
N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802881 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
N/A Nexen 1.8750 Inch (in) Bore Size Friction Clutch N/A 810067 N/A 1.8750 in N/A 1.246 in³ N/A Air Engaged
N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 800115 N/A 5/8 in N/A 0.201 in³ N/A Air Engaged
N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 802823 N/A 0.8750 in N/A 0.266 in³ N/A Air Engaged
N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 802879 N/A 5/8 in N/A 0.201 in³ N/A Air Engaged
N/A Nexen 19 Millimeter (mm) Bore Size Friction Clutch N/A 802892 N/A 19 mm N/A 0.266 in³ N/A Air Engaged
N/A Nexen 1.6875 Inch (in) Bore Size Friction Clutch N/A 810068 N/A 1.6875 in N/A 1.246 in³ N/A Air Engaged
N/A Nexen 0.3750 Inch (in) Bore Size Friction Clutch N/A 856804 N/A 3/8 in N/A 0.050 in³ N/A Air Engaged
N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 801489 N/A 5/8 in N/A 1.299 in³ N/A Air Engaged
N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 801493 N/A 0.8750 in N/A 1.493 in³ N/A Air Engaged
N/A Nexen 42 Millimeter (mm) Bore Size Friction Clutch N/A 801687 N/A 42 mm N/A 62.400 cm³ N/A Air Engaged
N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 801918 N/A 5/8 in N/A 1.299 in³ N/A Air Engaged
N/A Nexen 1.6250 Inch (in) Bore Size Friction Clutch N/A 801937 N/A 1.6250 in N/A 4.303 in³ N/A Air Engaged
N/A Nexen 25 Millimeter (mm) Bore Size Friction Clutch N/A 950150 N/A 25 mm N/A 5.360 cm³ N/A Air Engaged
N/A Nexen 0.6250 Inch (in) Bore Size Friction Clutch N/A 964405 N/A 5/8 in N/A 1.299 in³ N/A Air Engaged
N/A Nexen 1.3750 Inch (in) Bore Size Friction Clutch N/A 964408 N/A 1.3750 in N/A 3.109 in³ N/A Air Engaged
N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch N/A 923400 N/A 0.8750 in N/A 0.206 in³ N/A Air Engaged
N/A Nexen 1.2500 Inch (in) Bore Size Friction Clutch N/A 923600 N/A 1-1/4 in N/A 0.330 in³ N/A Air Engaged
N/A Nexen 1.5000 Inch (in) Bore Size Friction Clutch N/A 923700 N/A 1-1/2 in N/A 0.450 in³ N/A Air Engaged
51 - 75 of 156 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »