COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
76 - 100 of 156 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Size

Clutch Air Chamber Volume when New

Engagement

N/A Nexen 1.7500 Inch (in) Bore Size Friction Clutch N/A 923800 N/A 1.7500 in N/A 0.477 in³ N/A Air Engaged
N/A Nexen 1.9375 Inch (in) Bore Size Friction Clutch N/A 923900 N/A 1.9375 in N/A 0.845 in³ N/A Air Engaged
N/A Nexen 2.1875 Inch (in) Bore Size Friction Clutch N/A 924000 N/A 2.1875 in N/A 1.035 in³ N/A Air Engaged
N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch N/A 950050 N/A 20 mm N/A 4.360 cm³ N/A Air Engaged
N/A Nexen 18 to 41 Millimeter (mm) Bore Size Friction Clutch N/A 950261 N/A 18 to 41 mm N/A 18.861 cm³ N/A Air Engaged
N/A Nexen 50 Millimeter (mm) Bore Size Friction Clutch N/A 950700 N/A 50 mm N/A 3.290 cm³ N/A Air Engaged
N/A Nexen 0.5000 to 2.8750 Inch (in) Bore Size Friction Clutch N/A 961200 N/A 0.5000 to 2.8750 in N/A 2.803 in³ N/A Air Engaged
N/A Nexen 1.0000 to 2.5000 Inch (in) Bore Size Friction Clutch N/A 964000 N/A 1.0000 to 2.5000 in N/A 10.498 in³ N/A Air Engaged
N/A Nexen 2.0000 to 4.0000 Inch (in) Bore Size Friction Clutch N/A 964003 N/A 2.0000 to 4.0000 in N/A 23.328 in³ N/A Air Engaged
N/A Nexen 2.5000 to 6.0000 Inch (in) Bore Size Friction Clutch N/A 964006 N/A 2.5000 to 6.0000 in N/A 24.035 in³ N/A Air Engaged
N/A Nexen 2.0000 to 5.0000 Inch (in) Bore Size Friction Clutch N/A 964063 N/A 2.0000 to 5.0000 in N/A 19.530 in³ N/A Air Engaged
N/A Nexen 2.0000 to 5.0000 Inch (in) Bore Size Friction Clutch N/A 964064 N/A 2.0000 to 5.0000 in N/A 19.530 in³ N/A Air Engaged
N/A Nexen 3.0000 to 6.0000 Inch (in) Bore Size Friction Clutch N/A 964066 N/A 3.0000 to 6.0000 in N/A 29.130 in³ N/A Air Engaged
N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch N/A 950051 N/A 20 mm N/A 4.360 cm³ N/A Air Engaged
N/A Nexen 40 Millimeter (mm) Bore Size Friction Clutch N/A 950250 N/A 40 mm N/A 18.861 cm³ N/A Air Engaged
N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 927200 N/A 1.1250 in N/A N/A Air Engaged
N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 964409 N/A 1.1250 in N/A 2.610 in³ N/A Air Engaged
N/A Nexen 0 to 22 Millimeter (mm) Bore Size Friction Clutch N/A 950061 N/A 0 to 22 mm N/A 4.360 cm³ N/A Air Engaged
N/A Nexen 19 to 50 Millimeter (mm) Bore Size Friction Clutch N/A 950361 N/A 19 to 50 mm N/A 33.462 cm³ N/A Air Engaged
N/A Nexen 3.3750 Inch (in) Bore Size Friction Clutch N/A 964149 N/A 3.3750 in N/A 22.150 in³ N/A Air Engaged
N/A Nexen 3.3750 Inch (in) Bore Size Friction Clutch N/A 964151 N/A 3.3750 in N/A 26.071 in³ N/A Air Engaged
N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch N/A 923556 N/A 1 in N/A 2.399 in³ N/A Air Engaged
N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch N/A 927243 N/A 1.1250 in N/A N/A Air Engaged
N/A Nexen 1.9375 Inch (in) Bore Size Friction Clutch N/A 927244 N/A 1.9375 in N/A N/A Air Engaged
N/A Nexen 1.2500 Inch (in) Bore Size Friction Clutch N/A 923550 N/A 1-1/4 in N/A 2.399 in³ N/A Air Engaged
76 - 100 of 156 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »