Item # |
Item Name |
Manufacturer Part Number |
Bore Size |
Clutch Air Chamber Volume when New |
Engagement |
|---|---|---|---|---|---|
| 02505776 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 923553 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.762 in³ | Engagement N/A Air Engaged |
| 02505789 | N/A Nexen 14 Millimeter (mm) Bore Size Friction Clutch | Manufacturer Part Number N/A 950703 | Bore Size N/A 14 mm | Clutch Air Chamber Volume when New N/A 3.294 mm³ | Engagement N/A Air Engaged |
| 02505791 | N/A Nexen 15 Millimeter (mm) Bore Size Friction Clutch | Manufacturer Part Number N/A 950705 | Bore Size N/A 15 mm | Clutch Air Chamber Volume when New N/A 3.290 cm³ | Engagement N/A Air Engaged |
| 02505896 | N/A Nexen 1.1875 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 923554 | Bore Size N/A 1.1875 in | Clutch Air Chamber Volume when New N/A 2.399 in³ | Engagement N/A Air Engaged |
| 02505897 | N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 923557 | Bore Size N/A 1 in | Clutch Air Chamber Volume when New N/A 2.399 in³ | Engagement N/A Air Engaged |
| 02505962 | N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 923555 | Bore Size N/A 1 in | Clutch Air Chamber Volume when New N/A 2.399 in³ | Engagement N/A Air Engaged |
| 02506334 | N/A Nexen 1.3750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 964410 | Bore Size N/A 1.3750 in | Clutch Air Chamber Volume when New N/A 3.109 in³ | Engagement N/A Air Engaged |
| 02506339 | N/A Nexen 1.0000 to 3.5000 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 962200 | Bore Size N/A 1.0000 to 3.5000 in | Clutch Air Chamber Volume when New N/A 4.826 in³ | Engagement N/A Air Engaged |
| 02506879 | N/A Nexen 30 Millimeter (mm) Bore Size Friction Clutch | Manufacturer Part Number N/A 950154 | Bore Size N/A 30 mm | Clutch Air Chamber Volume when New N/A 5.360 cm³ | Engagement N/A Air Engaged |
| 02506989 | N/A Nexen 50 Millimeter (mm) Bore Size Friction Clutch | Manufacturer Part Number N/A 950350 | Bore Size N/A 50 mm | Clutch Air Chamber Volume when New N/A 33.462 cm³ | Engagement N/A Air Engaged |
| 02506990 | N/A Nexen 25 Millimeter (mm) Bore Size Friction Clutch | Manufacturer Part Number N/A 950156 | Bore Size N/A 25 mm | Clutch Air Chamber Volume when New N/A 5.360 cm³ | Engagement N/A Air Engaged |
| 02506994 | N/A Nexen 30 Millimeter (mm) Bore Size Friction Clutch | Manufacturer Part Number N/A 950353 | Bore Size N/A 30 mm | Clutch Air Chamber Volume when New N/A 33.462 cm³ | Engagement N/A Air Engaged |
| 02508217 | N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch | Manufacturer Part Number N/A 950162 | Bore Size N/A 20 mm | Clutch Air Chamber Volume when New N/A 5.360 cm³ | Engagement N/A Air Engaged |
| 02508218 | N/A Nexen 15 Millimeter (mm) Bore Size Friction Clutch | Manufacturer Part Number N/A 950163 | Bore Size N/A 15 mm | Clutch Air Chamber Volume when New N/A 5.360 cm³ | Engagement N/A Air Engaged |
| 02904423 | N/A Nexen 1.2500 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 923606 | Bore Size N/A 1-1/4 in | Clutch Air Chamber Volume when New N/A | Engagement N/A Air Engaged |
| 02938769 | N/A Nexen 1.2500 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 917800 | Bore Size N/A 1-1/4 in | Clutch Air Chamber Volume when New N/A 0.330 in³ | Engagement N/A Air Engaged |
| 03002251 | N/A Nexen 15 Millimeter (mm) Bore Size Friction Clutch | Manufacturer Part Number N/A 950709 | Bore Size N/A 15 mm | Clutch Air Chamber Volume when New N/A 3.294 mm³ | Engagement N/A Air Engaged |
| 03002295 | N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch | Manufacturer Part Number N/A 923607 | Bore Size N/A 20 mm | Clutch Air Chamber Volume when New N/A 12.490 cm³ | Engagement N/A Air Engaged |
| 03003081 | N/A Nexen 0.7500 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 923605 | Bore Size N/A 3/4 in | Clutch Air Chamber Volume when New N/A 0.762 in³ | Engagement N/A Air Engaged |
| 03003104 | N/A Nexen 1.2500 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 923604 | Bore Size N/A 1-1/4 in | Clutch Air Chamber Volume when New N/A 3.836 in³ | Engagement N/A Air Engaged |
| 03007245 | N/A Nexen 20 Millimeter (mm) Bore Size Friction Clutch | Manufacturer Part Number N/A 923603 | Bore Size N/A 20 mm | Clutch Air Chamber Volume when New N/A 12.490 cm³ | Engagement N/A Air Engaged |
| 03007316 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 923595 | Bore Size N/A 1.1250 in | Clutch Air Chamber Volume when New N/A 2.399 in³ | Engagement N/A Air Engaged |
| 03007339 | N/A Nexen 1.1250 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 923587 | Bore Size N/A 1.1250 in | Clutch Air Chamber Volume when New N/A 2.399 in³ | Engagement N/A Air Engaged |
| 03007340 | N/A Nexen 1.0000 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 923586 | Bore Size N/A 1 in | Clutch Air Chamber Volume when New N/A 2.399 in³ | Engagement N/A Air Engaged |
| 03007341 | N/A Nexen 0.8750 Inch (in) Bore Size Friction Clutch | Manufacturer Part Number N/A 923583 | Bore Size N/A 0.8750 in | Clutch Air Chamber Volume when New N/A 0.762 in³ | Engagement N/A Air Engaged |