Item # |
Item Name |
Manufacturer Part Number |
Air Flow |
Overall Height |
Weight |
|---|---|---|---|---|---|
| 04575434 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A SRP1101-N01 | Air Flow N/A | Overall Height N/A 75.5 mm | Weight N/A 0.88 lb |
| 01988586 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2020-N02 | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 0.81 lb |
| 02932495 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3010-04BG | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 2.09 lb |
| 01988580 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2010-N02B | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 0.7 lb |
| 01988595 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3020-N03BG | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 2.03 lb |
| 04558605 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A ARP20-N02BE-1Z | Air Flow N/A 0.02 scfm | Overall Height N/A 55 mm | Weight N/A 0.44 lb |
| 01988562 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1010-N01 | Air Flow N/A 0.16 scfm | Overall Height N/A 35 mm | Weight N/A 0.370 lb |
| 03852324 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2000-N02G-R | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 1.32 lb |
| 02764294 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3020-02 | Air Flow N/A 0.41 scfm | Overall Height N/A 66 mm | Weight N/A 1.59 lb |
| 01988558 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1000-N01BG | Air Flow N/A 0.16 scfm | Overall Height N/A 42 mm | Weight N/A 0.62 lb |
| 01988597 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3020-N04BG | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 2.24 lb |
| 04220005 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1000-F01 | Air Flow N/A 0.16 scfm | Overall Height N/A 35 mm | Weight N/A 0.340 lb |
| 03084362 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3010-03BG | Air Flow N/A 0.41 scfm | Overall Height N/A 82 mm | Weight N/A 2.08 lb |
| 02687361 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1020-N01BG-R | Air Flow N/A 0.16 scfm | Overall Height N/A 42 mm | Weight N/A 0.62 lb |
| 01988569 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2000-N02B | Air Flow N/A 0.16 scfm | Overall Height N/A 50 mm | Weight N/A 0.77 lb |
| 04784366 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1010-F01 | Air Flow N/A 0.16 scfm | Overall Height N/A 35 mm | Weight N/A 0.340 lb |
| 04543607 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A SRP1101-01 | Air Flow N/A | Overall Height N/A | Weight N/A 0.72 lb |
| 03672555 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A SRP1101-01-R | Air Flow N/A | Overall Height N/A | Weight N/A 0.86 lb |
| 04575433 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A SRP1101-M5 | Air Flow N/A | Overall Height N/A | Weight N/A 0.7 lb |
| 04557606 | N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A 10-ARP30-N03-3Z | Air Flow N/A | Overall Height N/A | Weight N/A |
| 06216237 | N/A SMC® 1.16 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A 10-ARP30-N03E1-3ZA | Air Flow N/A | Overall Height N/A | Weight N/A |
| 05901013 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A ARP20-01BE | Air Flow N/A | Overall Height N/A | Weight N/A |
| 06217039 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A ARP20-02BE4-1 | Air Flow N/A | Overall Height N/A | Weight N/A |
| 05678689 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A ARP20-02BG | Air Flow N/A | Overall Height N/A | Weight N/A |
| 06743427 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A ARP20-F02 | Air Flow N/A | Overall Height N/A | Weight N/A |