Item # |
Item Name |
Manufacturer Part Number |
Air Flow |
Overall Height |
Weight |
|---|---|---|---|---|---|
| 05225295 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1010-F01B | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A |
| 06144295 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1010-N01BG-R | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A |
| 07461692 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1020-N01BG-Z-A | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A |
| 04565148 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR1020-N01G | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A 0.65 lb |
| 06591634 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2000-F02B | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A |
| 02777280 | N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2010-F02B | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A |
| 04980383 | N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2020-02BG-R | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A 1.17 lb |
| 03958456 | N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2020-02B-X465A | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A |
| 06157790 | N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2020-02B-X465B | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A |
| 07426779 | N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2020-02G-A | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A |
| 06968615 | N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2020-F02G | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A |
| 07232071 | N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2020-N02BG-Z-A | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A |
| 04565156 | N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2120-02BG | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A 1.2 lb |
| 02737608 | N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2120-N02 | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A 0.86 lb |
| 02040804 | N/A SMC® 0.73 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR2120-N02BG | Air Flow N/A 0.16 scfm | Overall Height N/A | Weight N/A 7.8300 lb |
| 06914361 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3000-02B | Air Flow N/A 0.41 scfm | Overall Height N/A | Weight N/A |
| 03216587 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3000-02BG | Air Flow N/A 0.41 scfm | Overall Height N/A | Weight N/A 2.2 lb |
| 02750023 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3000-N02 | Air Flow N/A 0.41 scfm | Overall Height N/A | Weight N/A 1.59 lb |
| 06623416 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3000-N03B | Air Flow N/A 0.41 scfm | Overall Height N/A | Weight N/A |
| 07254535 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3000-N04BG-Z-A | Air Flow N/A 0.41 scfm | Overall Height N/A | Weight N/A |
| 03958458 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3000-N04G | Air Flow N/A 0.41 scfm | Overall Height N/A | Weight N/A 1.91 lb |
| 04565161 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3010-02B | Air Flow N/A 0.41 scfm | Overall Height N/A | Weight N/A 1.67 lb |
| 02764292 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3010-03 | Air Flow N/A 0.41 scfm | Overall Height N/A | Weight N/A 1.57 lb |
| 07131428 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3010-03-A | Air Flow N/A 0.41 scfm | Overall Height N/A | Weight N/A |
| 04316611 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | Manufacturer Part Number N/A IR3010-03B | Air Flow N/A 0.41 scfm | Overall Height N/A | Weight N/A 1.7 lb |