Item # |
Item Name |
Compatible Bearing Type |
Inside Diameter |
Outside Diameter |
Width |
|---|---|---|---|---|---|
| 00597054 | N/A INA (Schaeffler) 120 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 120 mm | Outside Diameter N/A 155 mm | Width N/A 7 mm |
| 00597402 | N/A INA (Schaeffler) 15 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 15 mm | Outside Diameter N/A 28 mm | Width N/A 2.75 mm |
| 00094665 | N/A INA (Schaeffler) 1-1/2 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1-1/2 in | Outside Diameter N/A 2-3/16 in | Width N/A 3/32 in |
| 00094619 | N/A INA (Schaeffler) 1 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1.0000 in | Outside Diameter N/A 1.5625 in | Width N/A 1/32 in |
| 00135362 | N/A INA (Schaeffler) 55 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 55 mm | Outside Diameter N/A 78 mm | Width N/A 1 mm |
| 00085573 | N/A INA (Schaeffler) 4 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 4 mm | Outside Diameter N/A 14 mm | Width N/A 1 mm |
| 00597417 | N/A INA (Schaeffler) 37 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 37 mm | Outside Diameter N/A 52 mm | Width N/A 3.5 mm |
| 00092626 | N/A INA (Schaeffler) 20 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 20 mm | Outside Diameter N/A 35 mm | Width N/A 1 mm |
| 00597456 | N/A INA (Schaeffler) 140 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 140 mm | Outside Diameter N/A 178 mm | Width N/A 9.5 mm |
| 00094602 | N/A INA (Schaeffler) 7/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 7/8 in | Outside Diameter N/A 1.6875 in | Width N/A 1/32 in |
| 00597478 | N/A INA (Schaeffler) 75 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 75 mm | Outside Diameter N/A 110 mm | Width N/A 27 mm |
| 00597426 | N/A INA (Schaeffler) 50 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 50 mm | Outside Diameter N/A 70 mm | Width N/A 4 mm |
| 00094707 | N/A INA (Schaeffler) 2-1/2 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 2-1/2 in | Outside Diameter N/A 3.25 in | Width N/A 1/32 in |
| 01547619 | N/A INA (Schaeffler) 62 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 62 mm | Outside Diameter N/A 85 mm | Width N/A 4.75 mm |
| 00597049 | N/A INA (Schaeffler) 100 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 100 mm | Outside Diameter N/A 135 mm | Width N/A 7 mm |
| 00094658 | N/A INA (Schaeffler) 1-3/8 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1-3/8 in | Outside Diameter N/A 2.0625 in | Width N/A 0.126 in |
| 00094563 | N/A INA (Schaeffler) 1/4 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 1/4 in | Outside Diameter N/A 0.6875 in | Width N/A 3/32 in |
| 00597455 | N/A INA (Schaeffler) 130 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 130 mm | Outside Diameter N/A 170 mm | Width N/A 9 mm |
| 00093629 | N/A INA (Schaeffler) 50 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 50 mm | Outside Diameter N/A 70 mm | Width N/A 1 mm |
| 00597006 | N/A INA (Schaeffler) 20 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 20 mm | Outside Diameter N/A 35 mm | Width N/A 2.75 mm |
| 00597443 | N/A INA (Schaeffler) 80 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 80 mm | Outside Diameter N/A 105 mm | Width N/A 5.75 mm |
| 02660514 | N/A INA (Schaeffler) 112 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 112 mm | Outside Diameter N/A 145 mm | Width N/A 7 mm |
| 00094595 | N/A INA (Schaeffler) 3/4 Inch (in) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Needle Roller Thrust | Inside Diameter N/A 3/4 in | Outside Diameter N/A 1.25 in | Width N/A 0.126 in |
| 00597454 | N/A INA (Schaeffler) 120 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust | Inside Diameter N/A 120 mm | Outside Diameter N/A 155 mm | Width N/A 7 mm |
| 00085520 | N/A INA (Schaeffler) 65 Millimeter (mm) Inside Diameter Thrust Washer | Compatible Bearing Type N/A Cylindrical Roller Thrust Needle Roller Thrust | Inside Diameter N/A 65 mm | Outside Diameter N/A 90 mm | Width N/A 1 mm |