Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00042548 | N/A FAG (Schaeffler) 12 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 22000 N | Outer Ring Width N/A 19 mm | Outside Diameter N/A 85 mm |
| 00129031 | N/A FAG (Schaeffler) 22 Series 10 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 10 mm | Dynamic Load Rating N/A 8800 N | Outer Ring Width N/A 14 mm | Outside Diameter N/A 30 mm |
| 00042960 | N/A FAG (Schaeffler) 13 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 40 mm | Dynamic Load Rating N/A 30000 N | Outer Ring Width N/A 23 mm | Outside Diameter N/A 90 mm |
| 00043463 | N/A FAG (Schaeffler) 23 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 55000 N | Outer Ring Width N/A 36 mm | Outside Diameter N/A 100 mm |
| 00129104 | N/A FAG (Schaeffler) 22 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 15900 N | Outer Ring Width N/A 20 mm | Outside Diameter N/A 62 mm |
| 04157130 | N/A FAG (Schaeffler) 22 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 22000 N | Outer Ring Width N/A 23 mm | Outside Diameter N/A 85 mm |
| 00042349 | N/A FAG (Schaeffler) 12 Series 10 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 10 mm | Dynamic Load Rating N/A 5700 N | Outer Ring Width N/A 9 mm | Outside Diameter N/A 30 mm |
| 02296443 | N/A FAG (Schaeffler) 112 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 30500 N | Outer Ring Width N/A 22 mm | Outside Diameter N/A 110 mm |
| 02107550 | N/A FAG (Schaeffler) 22 Series 10 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 10 mm | Dynamic Load Rating N/A 5700 N | Outer Ring Width N/A 14 mm | Outside Diameter N/A 30 mm |
| 00129243 | N/A FAG (Schaeffler) 22 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 80 mm | Dynamic Load Rating N/A 49500 N | Outer Ring Width N/A 33 mm | Outside Diameter N/A 140 mm |
| 00043427 | N/A FAG (Schaeffler) 23 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 40500 N | Outer Ring Width N/A 31 mm | Outside Diameter N/A 80 mm |
| 00043609 | N/A FAG (Schaeffler) 23 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 90 mm | Dynamic Load Rating N/A 156000 N | Outer Ring Width N/A 64 mm | Outside Diameter N/A 190 mm |
| 00042674 | N/A FAG (Schaeffler) 12 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 70 mm | Dynamic Load Rating N/A 35000 N | Outer Ring Width N/A 24 mm | Outside Diameter N/A 125 mm |
| 00140394 | N/A FAG (Schaeffler) 23 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 25000 N | Outer Ring Width N/A 24 mm | Outside Diameter N/A 62 mm |
| 00043333 | N/A FAG (Schaeffler) 22 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 48000 N | Outer Ring Width N/A 28 mm | Outside Diameter N/A 110 mm |
| 00129065 | N/A FAG (Schaeffler) 22 Series 15 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 15 mm | Dynamic Load Rating N/A 9600 N | Outer Ring Width N/A 14 mm | Outside Diameter N/A 35 mm |
| 02299273 | N/A FAG (Schaeffler) 13 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 95 mm | Dynamic Load Rating N/A 134000 N | Outer Ring Width N/A 45 mm | Outside Diameter N/A 200 mm |
| 00140444 | N/A FAG (Schaeffler) 23 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 100 mm | Dynamic Load Rating N/A 196000 N | Outer Ring Width N/A 73 mm | Outside Diameter N/A 215 mm |
| 00043600 | N/A FAG (Schaeffler) 23 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 85 mm | Dynamic Load Rating N/A 143000 N | Outer Ring Width N/A 60 mm | Outside Diameter N/A 180 mm |
| 00042663 | N/A FAG (Schaeffler) 12 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 65 mm | Dynamic Load Rating N/A 31000 N | Outer Ring Width N/A 23 mm | Outside Diameter N/A 120 mm |
| 00043392 | N/A FAG (Schaeffler) 23 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 25000 N | Outer Ring Width N/A 24 mm | Outside Diameter N/A 62 mm |
| 00042857 | N/A FAG (Schaeffler) 13 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 12700 N | Outer Ring Width N/A 15 mm | Outside Diameter N/A 52 mm |
| 00042826 | N/A FAG (Schaeffler) 12 Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 110 mm | Dynamic Load Rating N/A 89000 N | Outer Ring Width N/A 38 mm | Outside Diameter N/A 200 mm |
| 00043230 | N/A FAG (Schaeffler) 13 Series 110 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 110 mm | Dynamic Load Rating N/A 165000 N | Outer Ring Width N/A 50 mm | Outside Diameter N/A 240 mm |
| 02107553 | N/A FAG (Schaeffler) 22 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 22000 N | Outer Ring Width N/A 23 mm | Outside Diameter N/A 85 mm |