COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
151 - 175 of 355 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1180 rpm975 rpm N/A Aluminum N/A 254TC N/A 6
N/A Nidec 1465 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1465 rpm1770 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 1445 and 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1445 rpm1760 rpm N/A Aluminum N/A 215TC N/A 4
N/A Nidec 1445 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1445 rpm1765 rpm N/A Aluminum N/A 182TC N/A 4
N/A Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1440 rpm1755 rpm N/A Steel N/A 56C N/A 4
N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1440 rpm1760 rpm N/A Aluminum N/A 184TC N/A 4
N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1765 rpm N/A Aluminum N/A 213TC N/A 4
N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1755 rpm N/A Steel N/A 184TC N/A 4
N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1765 rpm N/A Steel N/A 182TC N/A 4
N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1180 rpm975 rpm N/A Steel N/A 286T N/A 6
N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1765 rpm N/A Aluminum N/A 182TCH N/A 4
N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1185 rpm980 rpm N/A Steel N/A 254T N/A 6
N/A Nidec 2860 and 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2860 rpm3505 rpm N/A Aluminum N/A 215TC N/A 2
N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1475 rpm1785 rpm N/A Cast Iron N/A 404T N/A 4
N/A Nidec 2945 and 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2945 rpm3560 rpm N/A Cast Iron N/A 405TS N/A 2
N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1185 rpm980 rpm N/A Steel N/A 326T N/A 6
N/A Nidec 2950 and 3565 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2950 rpm3565 rpm N/A Steel N/A 326TS N/A 2
N/A Nidec 2885 and 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2885 rpm3520 rpm N/A Aluminum N/A 215TC N/A 2
N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1180 rpm975 rpm N/A Aluminum N/A 256TC N/A 6
N/A Nidec 2920 and 3540 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2920 rpm3540 rpm N/A Aluminum N/A 254TC N/A 2
N/A Nidec 2830 and 3495 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2830 rpm3495 rpm N/A Aluminum N/A 215TC N/A 2
N/A Nidec 1465 and 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1465 rpm1775 rpm N/A Aluminum N/A 254TC N/A 4
N/A Nidec 1460 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1460 rpm1770 rpm N/A Aluminum N/A 256TC N/A 4
N/A Nidec 2890 and 3530 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2890 rpm3530 rpm N/A Aluminum N/A 284TC N/A 2
N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm970 rpm N/A Aluminum N/A 184TC N/A 6
151 - 175 of 355 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »