COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
51 - 75 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1185 rpm N/A Cast Iron N/A 254T N/A 6
N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3565 rpm N/A Cast Iron N/A 215T N/A 4
N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1765 rpm N/A Cast Iron N/A 284T N/A 4
N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1750 rpm N/A Cast Iron N/A 213T N/A 4
N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1740 rpm N/A Steel N/A 143T N/A 4
N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1760 rpm N/A Steel N/A 145T N/A 4
N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3540 rpm N/A Cast Iron N/A 254T N/A 2
N/A Nidec 1470 and 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1470 rpm1775 rpm N/A Cast Iron N/A 284TS N/A 4
N/A Nidec 985 and 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm985 rpm N/A Cast Iron N/A 324T N/A 6
N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3560 rpm N/A Cast Iron N/A 286TS N/A 2
N/A Nidec 985 and 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm985 rpm N/A Cast Iron N/A 326T N/A 6
N/A Nidec 1475 and 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1475 rpm1780 rpm N/A Cast Iron N/A 405T N/A 4
N/A Nidec 1465 and 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1465 rpm1775 rpm N/A Cast Iron N/A 254T N/A 4
N/A Nidec 1465 and 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1465 rpm1775 rpm N/A Cast Iron N/A 286T N/A 4
N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1470 rpm1780 rpm N/A Cast Iron N/A 324T N/A 4
N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1470 rpm1780 rpm N/A Cast Iron N/A 326T N/A 4
N/A Nidec 1480 and 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1480 rpm1785 rpm N/A Cast Iron N/A 364T N/A 4
N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1475 rpm1785 rpm N/A Cast Iron N/A 365T N/A 4
N/A Nidec 1470 and 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1470 rpm1775 rpm N/A Cast Iron N/A 284T N/A 4
N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1455 rpm1765 rpm N/A Cast Iron N/A 213T N/A 4
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 365TS N/A 4
N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1190 rpm N/A Cast Iron N/A 365T N/A 6
N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1785 rpm N/A Cast Iron N/A 447TS N/A 4
N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 1775 rpm N/A Cast Iron N/A 254T N/A 4
N/A Nidec 3530 Revolutions per Minute (rpm) Base Speed Severe Duty Motor N/A 3530 rpm N/A Cast Iron N/A 256T N/A 2
51 - 75 of 228 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »