Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Maximum Speed |
|---|---|---|---|---|---|
| 04502804 | N/A FAG (Schaeffler) 239 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 280 mm | Dynamic Load Rating N/A 970000 N | Fillet Radius N/A 2.1 mm | Maximum Speed N/A 1300 rpm |
| 00137013 | N/A FAG (Schaeffler) 202 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 90 mm | Dynamic Load Rating N/A 173000 N | Fillet Radius N/A 2 mm | Maximum Speed N/A 2000 rpm |
| 00067349 | N/A FAG (Schaeffler) 231 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 440 mm | Dynamic Load Rating N/A 6200000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 940 rpm |
| 00068918 | N/A FAG (Schaeffler) 230 Series 500 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 500 mm | Dynamic Load Rating N/A 4450000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 1120 rpm |
| 02664863 | N/A FAG (Schaeffler) 202 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 85000 N | Fillet Radius N/A 1.5 mm | Maximum Speed N/A 3200 rpm |
| 00069122 | N/A FAG (Schaeffler) 231 Series 560 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 560 mm | Dynamic Load Rating N/A 9700000 N | Fillet Radius N/A 6 mm | Maximum Speed N/A 740 rpm |
| 04267682 | N/A FAG (Schaeffler) 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 75 mm | Dynamic Load Rating N/A 183 kN | Fillet Radius N/A 2 mm | Maximum Speed N/A 2280 rpm |
| 00069021 | N/A FAG (Schaeffler) 230 Series 670 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 670 mm | Dynamic Load Rating N/A 7200000 N | Fillet Radius N/A 6 mm | Maximum Speed N/A 480 rpm |
| 00130587 | N/A FAG (Schaeffler) 202 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 52000 N | Fillet Radius N/A 1 mm | Maximum Speed N/A 4000 rpm |
| 04207310 | N/A FAG (Schaeffler) 203 Series 20 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 27000 N | Fillet Radius N/A 1 mm | Maximum Speed N/A 7000 rpm |
| 00069339 | N/A FAG (Schaeffler) 239 Series 900 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 900 mm | Dynamic Load Rating N/A 6550000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 400 rpm |
| 02296447 | N/A FAG (Schaeffler) 202 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 95 mm | Dynamic Load Rating N/A 208000 N | Fillet Radius N/A 2.1 mm | Maximum Speed N/A 1900 rpm |
| 00067107 | N/A FAG (Schaeffler) 231 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 300 mm | Dynamic Load Rating N/A 3250000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1330 rpm |
| 00064221 | N/A FAG (Schaeffler) 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 260 mm | Dynamic Load Rating N/A 2600000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 1680 rpm |
| 01466702 | N/A FAG (Schaeffler) 202 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 75 mm | Dynamic Load Rating N/A 112000 N | Fillet Radius N/A 1.5 mm | Maximum Speed N/A 2800 rpm |
| 00148319 | N/A FAG (Schaeffler) 233 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 150 mm | Dynamic Load Rating N/A 1500000 N | Fillet Radius N/A 3 mm | Maximum Speed N/A 2000 rpm |
| 00141238 | N/A FAG (Schaeffler) 222S Series 2.1875 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 2.1875 in | Dynamic Load Rating N/A 137 kN | Fillet Radius N/A 1.5 mm | Maximum Speed N/A 2800 rpm |
| 00130557 | N/A FAG (Schaeffler) 202 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 24000 N | Fillet Radius N/A 1 mm | Maximum Speed N/A 6700 rpm |
| 00068534 | N/A FAG (Schaeffler) 241 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 400 mm | Dynamic Load Rating N/A 6200000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 630 rpm |
| 05179444 | N/A FAG (Schaeffler) 240 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 340 mm | Dynamic Load Rating N/A 3550000 N | Fillet Radius N/A 4 mm | Maximum Speed N/A 980 rpm |
| 02720146 | N/A FAG (Schaeffler) 230 Series 12.0000 Inch (in) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 12.0000 in | Dynamic Load Rating N/A 1860 kN | Fillet Radius N/A 4 mm | Maximum Speed N/A 530 rpm |
| 00065780 | N/A FAG (Schaeffler) 223 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 280 mm | Dynamic Load Rating N/A 4150000 N | Fillet Radius N/A 5 mm | Maximum Speed N/A 1260 rpm |
| 01503540 | N/A FAG (Schaeffler) 222S Series 127 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 127 mm | Dynamic Load Rating N/A 630 kN | Fillet Radius N/A 3 mm | Maximum Speed N/A 1100 rpm |
| 00067391 | N/A FAG (Schaeffler) 231 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 480 mm | Dynamic Load Rating N/A 7400000 N | Fillet Radius N/A 6 mm | Maximum Speed N/A 840 rpm |
| 02297799 | N/A FAG (Schaeffler) 202 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Bore Diameter N/A 65 mm | Dynamic Load Rating N/A 95000 N | Fillet Radius N/A 1.5 mm | Maximum Speed N/A 3000 rpm |