Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00068952 | N/A NTN 230 Series 560 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 230/560BW33 | Bore Diameter N/A 560 mm | Outside Diameter N/A 820 mm | Overall Width N/A 195 mm |
| 00068980 | N/A NTN 230 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 230/600BL1W33 | Bore Diameter N/A 600 mm | Outside Diameter N/A 870 mm | Overall Width N/A 200 mm |
| 02330717 | N/A NTN 230 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23024EAW33C2 | Bore Diameter N/A 120 mm | Outside Diameter N/A 180 mm | Overall Width N/A 46 mm |
| 00066475 | N/A NTN 230 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23072BL1W33 | Bore Diameter N/A 360 mm | Outside Diameter N/A 540 mm | Overall Width N/A 134 mm |
| 00066518 | N/A NTN 230 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23076BL1W33 | Bore Diameter N/A 380 mm | Outside Diameter N/A 560 mm | Overall Width N/A 135 mm |
| 00066585 | N/A NTN 230 Series 440 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23088BL1W33 | Bore Diameter N/A 440 mm | Outside Diameter N/A 650 mm | Overall Width N/A 157 mm |
| 00066618 | N/A NTN 230 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23096BL1W33 | Bore Diameter N/A 480 mm | Outside Diameter N/A 700 mm | Overall Width N/A 165 mm |
| 00066450 | N/A NTN 230 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23068BL1W33 | Bore Diameter N/A 340 mm | Outside Diameter N/A 520 mm | Overall Width N/A 133 mm |
| 00066538 | N/A NTN 230 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23080BL1W33 | Bore Diameter N/A 400 mm | Outside Diameter N/A 600 mm | Overall Width N/A 148 mm |
| 06232498 | N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23122EAW33C3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 180 mm | Overall Width N/A 56 mm |
| 00066673 | N/A NTN 231 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23124EAW33 | Bore Diameter N/A 120 mm | Outside Diameter N/A 200 mm | Overall Width N/A 62 mm |
| 02280777 | N/A NTN 231 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23124EAW33C3 | Bore Diameter N/A 120 mm | Outside Diameter N/A 200 mm | Overall Width N/A 62 mm |
| 00066732 | N/A NTN 231 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23128EAW33 | Bore Diameter N/A 140 mm | Outside Diameter N/A 225 mm | Overall Width N/A 68 mm |
| 04720711 | N/A NTN 231 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23130EAW33C3 | Bore Diameter N/A 150 mm | Outside Diameter N/A 250 mm | Overall Width N/A 80 mm |
| 06131935 | N/A NTN 231 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23132EAW33C3 | Bore Diameter N/A 160 mm | Outside Diameter N/A 270 mm | Overall Width N/A 86 mm |
| 02758253 | N/A NTN 231 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23136EAW33C3 | Bore Diameter N/A 180 mm | Outside Diameter N/A 300 mm | Overall Width N/A 96 mm |
| 04510692 | N/A NTN 231 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23144EMW33C3 | Bore Diameter N/A 220 mm | Outside Diameter N/A 370 mm | Overall Width N/A 120 mm |
| 03468212 | N/A NTN 231 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23152BW33C3 | Bore Diameter N/A 260 mm | Outside Diameter N/A 440 mm | Overall Width N/A 144 mm |
| 00067023 | N/A NTN 231 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23152BL1W33 | Bore Diameter N/A 260 mm | Outside Diameter N/A 440 mm | Overall Width N/A 144 mm |
| 03663990 | N/A NTN 231 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23152BL1W33C3 | Bore Diameter N/A 260 mm | Outside Diameter N/A 440 mm | Overall Width N/A 144 mm |
| 06252202 | N/A NTN 231 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23160BL1W33C3 | Bore Diameter N/A 300 mm | Outside Diameter N/A 500 mm | Overall Width N/A 160 mm |
| 00067245 | N/A NTN 231 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23176BL1W33 | Bore Diameter N/A 380 mm | Outside Diameter N/A 620 mm | Overall Width N/A 194 mm |
| 00069092 | N/A NTN 231 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 231/530BL1W33 | Bore Diameter N/A 530 mm | Outside Diameter N/A 870 mm | Overall Width N/A 272 mm |
| 02109052 | N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23120EAW33 | Bore Diameter N/A 100 mm | Outside Diameter N/A 165 mm | Overall Width N/A 52 mm |
| 04435857 | N/A NTN 231 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23120EAW33C3 | Bore Diameter N/A 100 mm | Outside Diameter N/A 165 mm | Overall Width N/A 52 mm |