Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 08215362 | N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23122EKMA41 | Bore Diameter N/A 110 mm | Outside Diameter N/A 180 mm | Overall Width N/A 56 mm |
| 07144644 | N/A NTN 223 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22311EKMA44 | Bore Diameter N/A 55 mm | Outside Diameter N/A 120 mm | Overall Width N/A 43 mm |
| 08215363 | N/A NTN 239 Series 630 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 239/630L1KPX50 | Bore Diameter N/A 630 mm | Outside Diameter N/A 850 mm | Overall Width N/A 165 mm |
| 08215364 | N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23028EKMA41 | Bore Diameter N/A 140 mm | Outside Diameter N/A 210 mm | Overall Width N/A 53 mm |
| 07674962 | N/A NTN 239 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 239/530L1KC3PX50 | Bore Diameter N/A 530 mm | Outside Diameter N/A 710 mm | Overall Width N/A 136 mm |
| 08215365 | N/A NTN 239 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A TS3-23976L1KC4PX51 | Bore Diameter N/A 380 mm | Outside Diameter N/A 520 mm | Overall Width N/A 106 mm |
| 08215366 | N/A NTN 222 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22205EAKW33 | Bore Diameter N/A 25 mm | Outside Diameter N/A 52 mm | Overall Width N/A 18 mm |
| 08215367 | N/A NTN 222 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22205EAKW33C3 | Bore Diameter N/A 25 mm | Outside Diameter N/A 52 mm | Overall Width N/A 18 mm |
| 08215368 | N/A NTN 222 Series 30 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22206EAKW33 | Bore Diameter N/A 30 mm | Outside Diameter N/A 62 mm | Overall Width N/A 20 mm |
| 07239911 | N/A NTN 222 Series 35 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22207EAKW33C3 | Bore Diameter N/A 35 mm | Outside Diameter N/A 72 mm | Overall Width N/A 23 mm |
| 08215369 | N/A NTN 222 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22209EAKW33C4 | Bore Diameter N/A 45 mm | Outside Diameter N/A 85 mm | Overall Width N/A 23 mm |
| 08215370 | N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22212EAKW33C4 | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 28 mm |
| 08215371 | N/A NTN 222 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22213EAKW33C4 | Bore Diameter N/A 65 mm | Outside Diameter N/A 120 mm | Overall Width N/A 31 mm |
| 08088121 | N/A NTN 222 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22216EAKW33C4 | Bore Diameter N/A 80 mm | Outside Diameter N/A 140 mm | Overall Width N/A 33 mm |
| 08215372 | N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22217EAKW33C4 | Bore Diameter N/A 85 mm | Outside Diameter N/A 150 mm | Overall Width N/A 36 mm |
| 08215373 | N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22218EAKW33C4 | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 40 mm |
| 08215374 | N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22224EMKW33C3 | Bore Diameter N/A 120 mm | Outside Diameter N/A 215 mm | Overall Width N/A 58 mm |
| 08215375 | N/A NTN 222 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22224EAKW33C4 | Bore Diameter N/A 120 mm | Outside Diameter N/A 215 mm | Overall Width N/A 58 mm |
| 08215376 | N/A NTN 222 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22228EAKW33C4 | Bore Diameter N/A 140 mm | Outside Diameter N/A 250 mm | Overall Width N/A 68 mm |
| 00063856 | N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22230EAKW33 | Bore Diameter N/A 150 mm | Outside Diameter N/A 270 mm | Overall Width N/A 73 mm |
| 08215377 | N/A NTN 222 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22230EMKW33C3 | Bore Diameter N/A 150 mm | Outside Diameter N/A 270 mm | Overall Width N/A 73 mm |
| 08215378 | N/A NTN 222 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22232EMKW33C4 | Bore Diameter N/A 160 mm | Outside Diameter N/A 290 mm | Overall Width N/A 80 mm |
| 08215379 | N/A NTN 222 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22234EMKW33C4 | Bore Diameter N/A 170 mm | Outside Diameter N/A 310 mm | Overall Width N/A 86 mm |
| 08215380 | N/A NTN 222 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22236EMKW33C4 | Bore Diameter N/A 180 mm | Outside Diameter N/A 320 mm | Overall Width N/A 86 mm |
| 07520787 | N/A NTN 222 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22244EMKW33C3 | Bore Diameter N/A 220 mm | Outside Diameter N/A 400 mm | Overall Width N/A 108 mm |