Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00062895 | N/A NTN 222 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22210EAKW33 | Bore Diameter N/A 50 mm | Outside Diameter N/A 90 mm | Overall Width N/A 23 mm |
| 00065001 | N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22317EAKW33C3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 180 mm | Overall Width N/A 60 mm |
| 01447972 | N/A NTN 222 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22212EAKW33C3 | Bore Diameter N/A 60 mm | Outside Diameter N/A 110 mm | Overall Width N/A 28 mm |
| 02280764 | N/A NTN 223 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22330EMKW33C3 | Bore Diameter N/A 150 mm | Outside Diameter N/A 320 mm | Overall Width N/A 108 mm |
| 04720709 | N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23036EMW33 | Bore Diameter N/A 180 mm | Outside Diameter N/A 280 mm | Overall Width N/A 74 mm |
| 00063340 | N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22218EAKW33 | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 40 mm |
| 00066285 | N/A NTN 230 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23048EMKW33 | Bore Diameter N/A 240 mm | Outside Diameter N/A 360 mm | Overall Width N/A 92 mm |
| 00066751 | N/A NTN 231 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23128EAKW33 | Bore Diameter N/A 140 mm | Outside Diameter N/A 225 mm | Overall Width N/A 68 mm |
| 00063275 | N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22217EMKW33C3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 150 mm | Overall Width N/A 36 mm |
| 02282617 | N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A MX-W22222EALLKW33C3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 71 mm |
| 02280778 | N/A NTN 231 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23124EAKW33C3 | Bore Diameter N/A 120 mm | Outside Diameter N/A 200 mm | Overall Width N/A 62 mm |
| 00063577 | N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22222EAKW33C3 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 53 mm |
| 02282614 | N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A MX-W22211EALLKW33C3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 100 mm | Overall Width N/A 40 mm |
| 01511059 | N/A NTN 223 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22317EMKW33C3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 180 mm | Overall Width N/A 60 mm |
| 02109012 | N/A NTN 222 Series 85 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22217EAW33C3 | Bore Diameter N/A 85 mm | Outside Diameter N/A 150 mm | Overall Width N/A 36 mm |
| 00063566 | N/A NTN 222 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22222EAKW33 | Bore Diameter N/A 110 mm | Outside Diameter N/A 200 mm | Overall Width N/A 53 mm |
| 02691862 | N/A NTN 230 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 23026EAKW33C3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 200 mm | Overall Width N/A 52 mm |
| 00063364 | N/A NTN 222 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22218EMKW33 | Bore Diameter N/A 90 mm | Outside Diameter N/A 160 mm | Overall Width N/A 40 mm |
| 01447975 | N/A NTN 222 Series 95 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22219EAKW33C3 | Bore Diameter N/A 95 mm | Outside Diameter N/A 170 mm | Overall Width N/A 43 mm |
| 02280751 | N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22315EAKW33C3 | Bore Diameter N/A 75 mm | Outside Diameter N/A 160 mm | Overall Width N/A 55 mm |
| 02109010 | N/A NTN 222 Series 55 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22211EAKW33C3 | Bore Diameter N/A 55 mm | Outside Diameter N/A 100 mm | Overall Width N/A 25 mm |
| 00062734 | N/A NTN 213 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 21316 | Bore Diameter N/A 80 mm | Outside Diameter N/A 170 mm | Overall Width N/A 39 mm |
| 04720686 | N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22226EAKW33C3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 230 mm | Overall Width N/A 64 mm |
| 04883237 | N/A NTN 222 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22226EMKW33C3 | Bore Diameter N/A 130 mm | Outside Diameter N/A 230 mm | Overall Width N/A 64 mm |
| 00063125 | N/A NTN 222 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | Manufacturer Part Number N/A 22215EAKW33 | Bore Diameter N/A 75 mm | Outside Diameter N/A 130 mm | Overall Width N/A 31 mm |