Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 07143332 | N/A NTN 2.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 3982/3920 | Bore Diameter N/A 2.5000 in | Outside Diameter N/A 4.4375 in | Overall Width N/A 1.1875 in |
| 06702684 | N/A NTN 2.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 3982/3926 | Bore Diameter N/A 2.5000 in | Outside Diameter N/A 4.4375 in | Overall Width N/A 1.3125 in |
| 07143333 | N/A NTN 2.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 3984/3920 | Bore Diameter N/A 2.6250 in | Outside Diameter N/A 4.4375 in | Overall Width N/A 1.1875 in |
| 07143335 | N/A NTN 2.5625 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 6379/6320 | Bore Diameter N/A 2.5625 in | Outside Diameter N/A 5.3447 in | Overall Width N/A 2.2050 in |
| 07143336 | N/A NTN 2.6250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 6389/6320 | Bore Diameter N/A 2.6250 in | Outside Diameter N/A 5.3447 in | Overall Width N/A 2.2050 in |
| 07143337 | N/A NTN 3.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 6580/6535 | Bore Diameter N/A 3.5000 in | Outside Diameter N/A 6.3750 in | Overall Width N/A 2.1693 in |
| 07215743 | N/A NTN 2.3622 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 29580/29520 | Bore Diameter N/A 2.3622 in | Outside Diameter N/A 4.25 in | Overall Width N/A 1 in |
| 06983185 | N/A NTN 2.8750 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 33287/33462 | Bore Diameter N/A 2.8750 in | Outside Diameter N/A 4.6250 in | Overall Width N/A 1.1875 in |
| 07024971 | N/A NTN 4.3125 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 37431/37625 | Bore Diameter N/A 4.3125 in | Outside Diameter N/A 6.25 in | Overall Width N/A 0.9063 in |
| 06702682 | N/A NTN 3.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 42375/42584 | Bore Diameter N/A 3.7500 in | Outside Diameter N/A 5.8437 in | Overall Width N/A 1.1406 in |
| 06702680 | N/A NTN 3.8125 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 42381/42587 | Bore Diameter N/A 3.8125 in | Outside Diameter N/A 5-7/8 in | Overall Width N/A 1-1/4 in |
| 06702681 | N/A NTN 2.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 45287/45220 | Bore Diameter N/A 2.1250 in | Outside Diameter N/A 4.1250 in | Overall Width N/A 1.2188 in |
| 07021241 | N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 45291/45220 | Bore Diameter N/A 2.2500 in | Outside Diameter N/A 4.1250 in | Overall Width N/A 1.2188 in |
| 07721742 | N/A NTN 4.8750 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 48286/48220 | Bore Diameter N/A 4.8750 in | Outside Diameter N/A 7.1875 in | Overall Width N/A 1.5625 in |
| 07143324 | N/A NTN 5.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 48290/48220 | Bore Diameter N/A 5.0000 in | Outside Diameter N/A 7.1875 in | Overall Width N/A 1.5625 in |
| 07722879 | N/A NTN 5.3750 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 48393/48320 | Bore Diameter N/A 5.3750 in | Outside Diameter N/A 7.50 in | Overall Width N/A 1.5625 in |
| 06983102 | N/A NTN 4.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 52400/52638 | Bore Diameter N/A 4.0000 in | Outside Diameter N/A 6.3750 in | Overall Width N/A 1.5625 in |
| 06983172 | N/A NTN 1.7500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 55175C/55437 | Bore Diameter N/A 1.7500 in | Outside Diameter N/A 4-3/8 in | Overall Width N/A 1.1875 in |
| 06983189 | N/A NTN 2.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 55200C/55437 | Bore Diameter N/A 2.0000 in | Outside Diameter N/A 4-3/8 in | Overall Width N/A 1.1875 in |
| 07143325 | N/A NTN 4.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 56425/56650 | Bore Diameter N/A 4.2500 in | Outside Diameter N/A 6.50 in | Overall Width N/A 1.4375 in |
| 07141160 | N/A NTN 2.1250 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 66584/66520 | Bore Diameter N/A 2.1250 in | Outside Diameter N/A 4.8125 in | Overall Width N/A 1.3125 in |
| 07141168 | N/A NTN 6.5000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 67780/67720 | Bore Diameter N/A 6.5000 in | Outside Diameter N/A 9.7500 in | Overall Width N/A 1.8750 in |
| 07721743 | N/A NTN 7.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 67790/67720 | Bore Diameter N/A 7.0000 in | Outside Diameter N/A 9.7500 in | Overall Width N/A 1.8750 in |
| 07361941 | N/A NTN 8.0000 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 67983/67920 | Bore Diameter N/A 8.0000 in | Outside Diameter N/A 11.1250 in | Overall Width N/A 1.8125 in |
| 06983191 | N/A NTN 2.2500 Inch (in) Bore Diameter Tapered Roller Bearing Set | Manufacturer Part Number N/A 72225C/72487 | Bore Diameter N/A 2.2500 in | Outside Diameter N/A 4.8750 in | Overall Width N/A 1.4375 in |